1

008G - GN 817.2-NI - Indexing plungers - With or without rest position, stainless steel

Manufacturer ELESA
Description GN 817.2-4-4-B-NI
Part Number GN.34580
Product selection
Selector Part Number Description A/F Max. load in N ≈ Preload in N ≈ d1 -0,02/-0,04 d2 d3 k l1 l2 l3 l4 Buy Now Weight g
1 GN.34580 GN 817.2-4-4-B-NI 10 12 4,5 4 M8x1 16 21 4 42 16 5 - 11
2 GN.34582 GN 817.2-4-6-B-NI 10 12,5 4 4 M8x1 16 21 6 42 16 5 - 11
3 GN.34584 GN 817.2-5-5-B-NI 12 15 5 5 M10x1 19 24 5 48 18 6 - 19
4 GN.34586 GN 817.2-5-8-B-NI 12 18 5 5 M10x1 19 24 8 48 18 6 - 19
5 GN.34588 GN 817.2-6-6-B-NI 14 19 6,5 6 M12x1,5 23 30 6 58 22 6 - 32
6 GN.34590 GN 817.2-6-9-B-NI 14 25 6 6 M12x1,5 23 30 9 58 22 6 - 32
7 GN.34592 GN 817.2-8-8-B-NI 17 26 8,5 8 M16x1,5 28 36 8 70 26 8 - 68
8 GN.34594 GN 817.2-8-12-B-NI 17 28 8,5 8 M16x1,5 28 36 12 70 26 8 - 67
9 GN.34596 GN 817.2-10-12-B-NI 17 38 9,5 10 M16x1,5 28 36 12 70 26 8 - 69
10 GN.34598 GN 817.2-12-15-B-NI 22 40 11,5 12 M20x1,5 28 36 15 79 33 10 - 117
11 GN.34620 GN 817.2-4-4-BK-NI 10 12 4,5 4 M8x1 16 21 4 42 16 5 - 12
12 GN.34622 GN 817.2-4-6-BK-NI 10 12,5 4 4 M8x1 16 21 6 42 16 5 - 12
13 GN.34624 GN 817.2-5-5-BK-NI 12 15 5 5 M10x1 19 24 5 48 18 6 - 20
14 GN.34626 GN 817.2-5-8-BK-NI 12 18 5 5 M10x1 19 24 8 48 18 6 - 20
15 GN.34628 GN 817.2-6-6-BK-NI 14 19 6,5 6 M12x1,5 23 30 6 58 22 6 - 33
16 GN.34630 GN 817.2-6-9-BK-NI 14 25 6 6 M12x1,5 23 30 9 58 22 6 - 33
17 GN.34632 GN 817.2-8-8-BK-NI 17 26 8,5 8 M16x1,5 28 36 8 70 2 8 - 69
18 GN.34634 GN 817.2-8-12-BK-NI 17 28 8,5 8 M16x1,5 28 36 12 70 26 8 - 69
19 GN.34636 GN 817.2-10-12-BK-NI 17 38 9,5 10 M16x1,5 28 36 12 70 26 8 - 71
20 GN.34638 GN 817.2-12-15-BK-NI 22 40 11,5 12 M20x1,5 28 36 15 79 33 10 - 151
21 GN.34581 GN 817.2-4-4-C-NI 10 12 4,5 4 M8x1 16 21 4 42 16 5 - 12
22 GN.34583 GN 817.2-4-6-C-NI 10 12,5 4 4 M8x1 16 21 6 42 16 5 - 13
23 GN.34585 GN 817.2-5-5-C-NI 12 15 5 5 M10x1 19 24 5 48 18 6 - 21
24 GN.34587 GN 817.2-5-8-C-NI 12 18 5 5 M10x1 19 24 8 48 18 6 - 22
25 GN.34589 GN 817.2-6-6-C-NI 14 19 6,5 6 M12x1,5 23 30 6 58 22 6 - 35
26 GN.34591 GN 817.2-6-9-C-NI 14 25 6 6 M12x1,5 23 30 9 58 22 6 - 36
27 GN.34593 GN 817.2-8-8-C-NI 17 26 8,5 8 M16x1,5 28 36 8 70 26 8 - 73
28 GN.34595 GN 817.2-8-12-C-NI 17 28 8,5 8 M16x1,5 28 36 12 70 26 8 - 71
29 GN.34597 GN 817.2-10-12-C-NI 17 38 9,5 10 M16x1,5 28 36 12 70 26 8 - 74
30 GN.34599 GN 817.2-12-15-C-NI 22 40 11,5 12 M20x1,5 28 36 15 79 33 10 - 125
31 GN.34621 GN 817.2-4-4-CK-NI 10 12 4,5 4 M8x1 16 21 4 42 16 5 - 13
32 GN.34623 GN 817.2-4-6-CK-NI 10 12,5 4 4 M8x1 16 21 6 42 16 5 - 13
33 GN.34625 GN 817.2-5-5-CK-NI 12 15 5 5 M10x1 19 24 5 48 18 6 - 22
34 GN.34627 GN 817.2-5-8-CK-NI 12 18 5 5 M10x1 19 24 8 48 18 6 - 22
35 GN.34629 GN 817.2-6-6-CK-NI 14 19 6,5 6 M12x1,5 23 30 6 58 22 6 - 36
36 GN.34631 GN 817.2-6-9-CK-NI 14 25 6 6 M12x1,5 23 30 9 58 22 6 - 37
37 GN.34633 GN 817.2-8-8-CK-NI 17 26 8,5 8 M16x1,5 28 36 8 70 26 8 - 75
38 GN.34635 GN 817.2-8-12-CK-NI 17 28 8,5 8 M16x1,5 28 36 12 70 26 8 - 72
39 GN.34637 GN 817.2-10-12-CK-NI 17 38 9,5 10 M16x1,5 28 36 12 70 26 8 - 77
40 GN.34639 GN 817.2-12-15-CK-NI 22 40 11,5 12 M20x1,5 28 36 15 79 33 10 - 151
Part Number
Description
A/F
Max. load in N ≈
Preload in N ≈
d1 -0,02/-0,04
d2
d3
k
l1
l2
l3
l4
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD