1

008G - GN 815 - Threaded plungers - Screwdriver slotted head, steel

Manufacturer ELESA
Description GN 815-M4-ST
Part Number GN.33913
Product selection
Selector Part Number Description D Max. load in N ≈ Preload in N ≈ d d1 l l1 l2 l3 Buy Now Weight g
1 GN.33913 GN 815-M4-ST 6 14 8 M4 2,5 6,5 0,8 3 5 - 2
2 GN.33923 GN 815-M5-ST 8 14 8 M5 3 8,5 0,9 4 6,7 - 5
3 GN.33933 GN 815-M6-ST 10 18 11 M6 3,5 9 1 5 _ - 6
4 GN.33943 GN 815-M8-ST 13 31 18 M8 4,5 11 1,5 5,5 _ - 10
5 GN.33953 GN 815-M10-ST 16 45 24 M10 6 14 2 6 _ - 15
6 GN.33963 GN 815-M12-ST 18 49 26 M12 8 15 2,5 7 _ - 25
Part Number
Description
D
Max. load in N ≈
Preload in N ≈
d
d1
l
l1
l2
l3
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD