1

008G - GN 815-NI - Threaded plungers - Screwdriver slotted head, stainless steel

Manufacturer ELESA
Description GN 815-M4-NI
Part Number GN.33911
Product selection
Selector Part Number Description D Max. load in N ≈ Preload in N ≈ d d1 l l1 l2 l3 Buy Now Weight g
1 GN.33911 GN 815-M4-NI 6 14 8 M4 2,5 6,5 0,8 3 5 - 2
2 GN.33921 GN 815-M5-NI 8 14 8 M5 3 8,5 0,9 4 6,7 - 5
3 GN.33931 GN 815-M6-NI 10 18 11 M6 3,5 9 1 5 _ - 6
4 GN.33941 GN 815-M8-NI 13 31 18 M8 4,5 11 1,5 5,5 _ - 10
5 GN.33951 GN 815-M10-NI 16 45 24 M10 6 14 2 6 _ - 15
6 GN.33961 GN 815-M12-NI 18 49 26 M12 8 15 2,5 7 _ - 25
Part Number
Description
D
Max. load in N ≈
Preload in N ≈
d
d1
l
l1
l2
l3
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION