1

013G - GN 743.3 - Oil level indicators - for high temperatures, brass

Manufacturer ELESA
Description GN 743.3-11-M16x1.5-A
Part Number GN.37441
Product selection
Selector Part Number Description D B A d d1 s Weight g
1 GN.37441 GN 743.3-11-M16x1.5-A 22 7,5 8 11 M16x1,5 20 19
2 GN.37445 GN 743.3-14-M20x1.5-A 26 7,5 8,5 14 M20x1,5 23 23
3 GN.37450 GN 743.3-18-M26x1.5-A 32 8 9 18 M26x1,5 30 44
4 GN.37451 GN 743.3-18-M27x1.5-A 32 8 9 18 M27x1,5 30 46
5 GN.37456 GN 743.3-24-M33x1.5-A 40 8,5 11 24 M33x1,5 36 70
6 GN.37443 GN 743.3-11-G3/8-A 22 7,5 8 11 G 3/8 20 20
7 GN.37447 GN 743.3-14-G1/2-A 26 7,5 8,5 14 G 1/2 23 23
8 GN.37454 GN 743.3-18-G3/4-A 32 8 9 18 G 3/4 30 44
9 GN.37458 GN 743.3-24-G1-A 40 8,5 11 24 G 1 36 69
10 GN.37442 GN 743.3-11-M16x1.5-B 22 7,5 8 11 M16x1,5 20 19
11 GN.37446 GN 743.3-14-M20x1.5-B 26 7,5 8,5 14 M20x1,5 23 23
12 GN.37452 GN 743.3-18-M26x1.5-B 32 8 9 18 M26x1,5 30 44
13 GN.37453 GN 743.3-18-M27x1.5-B 32 8 9 18 M27x1,5 30 46
14 GN.37457 GN 743.3-24-M33x1.5-B 40 8,5 11 24 M33x1,5 36 70
15 GN.37444 GN 743.3-11-G3/8-B 22 7,5 8 11 G 3/8 20 20
16 GN.37448 GN 743.3-14-G1/2-B 26 7,5 8,5 14 G 1/2 23 23
17 GN.37455 GN 743.3-18-G3/4-B 32 8 9 18 G 3/4 30 44
18 GN.37459 GN 743.3-24-G1-B 40 8,5 11 24 G 1 36 69
Part Number
Description
D
B
A
d
d1
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION