1

013G - GN 743.2 - Oil level indicators - Brass

Manufacturer ELESA
Description GN 743.2-11-M16x1.5-A
Part Number GN.37421
Product selection
Selector Part Number Description D B A d d1 s Weight g
1 GN.37421 GN 743.2-11-M16x1.5-A 22 7,5 8 11 M16x1,5 20 19
2 GN.37425 GN 743.2-14-M20x1.5-A 26 7,5 8,5 14 M20x1,5 23 23
3 GN.37430 GN 743.2-18-M26x1.5-A 32 8 9 18 M26x1,5 30 44
4 GN.37431 GN 743.2-18-M27x1.5-A 32 8 9 18 M27x1,5 30 46
5 GN.37436 GN 743.2-24-M33x1.5-A 40 8,5 11 24 M33x1,5 36 70
6 GN.37423 GN 743.2-11-G3/8-A 22 7,5 8 11 G 3/8 20 20
7 GN.37427 GN 743.2-14-G1/2-A 26 7,5 8,5 14 G 1/2 23 23
8 GN.37434 GN 743.2-18-G3/4-A 32 8 9 18 G 3/4 30 44
9 GN.37438 GN 743.2-24-G1-A 40 8,5 11 24 G 1 36 69
10 GN.37422 GN 743.2-11-M16x1.5-B 22 7,5 8 11 M16x1,5 20 19
11 GN.37426 GN 743.2-14-M20x1.5-B 26 7,5 8,5 14 M20x1,5 23 23
12 GN.37432 GN 743.2-18-M26x1.5-B 32 8 9 18 M26x1,5 30 44
13 GN.37433 GN 743.2-18-M27x1.5-B 32 8 9 18 M27x1,5 30 46
14 GN.37437 GN 743.2-24-M33x1.5-B 40 8,5 11 24 M33x1,5 36 70
15 GN.37424 GN 743.2-11-G3/8-B 22 7,5 8 11 G 3/8 20 20
16 GN.37428 GN 743.2-14-G1/2-B 26 7,5 8,5 14 G 1/2 23 23
17 GN.37435 GN 743.2-18-G3/4-B 32 8 9 18 G 3/4 30 44
18 GN.37439 GN 743.2-24-G1-B 40 8,5 11 24 G 1 36 69
Part Number
Description
D
B
A
d
d1
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION