1

013G - GN 7403 - Breather filters - Aluminium or stainless steel

Manufacturer ELESA
Description GN 7403-AL-M20x1.5-100
Part Number GN.41331
Product selection
Selector Part Number Description d1 d2 d3 l1 l2 s mesh size [μm] Weight g
1 GN.41331 GN 7403-AL-M20x1.5-100 M20x1,5 26 10 8,5 7,5 23 100 7
2 GN.41335 GN 7403-AL-M20x1.5-500 M20x1,5 26 10 8,5 7,5 23 500 8
3 GN.41341 GN 7403-AL-M26x1.5-100 M26x1,5 32 14 9 8 30 100 14
4 GN.41345 GN 7403-AL-M26x1.5-500 M26x1,5 32 14 9 8 30 500 14
5 GN.41351 GN 7403-AL-M33x1.5-100 M33x1,5 40 20 11 8,5 36 100 22
6 GN.41355 GN 7403-AL-M33x1.5-500 M33x1,5 40 20 11 8,5 36 500 22
7 GN.41301 GN 7403-AL-G1/2-100 G1/2 26 10 8,5 7,5 23 100 7
8 GN.41305 GN 7403-AL-G1/2-500 G1/2 26 10 8,5 7,5 23 500 8
9 GN.41311 GN 7403-AL-G3/4-100 G3/4 32 14 9 8 30 100 14
10 GN.41315 GN 7403-AL-G3/4-500 G3/4 32 14 9 8 30 500 14
11 GN.41321 GN 7403-AL-G1-100 G1 40 20 11 8,5 36 100 22
12 GN.41325 GN 7403-AL-G1-500 G1 40 20 11 8,5 36 500 22
13 GN.41332 GN 7403-NI-M20x1.5-100 M20x1,5 26 10 8,5 7,5 23 100 20
14 GN.41336 GN 7403-NI-M20x1.5-500 M20x1,5 26 10 8,5 7,5 23 500 20
15 GN.41342 GN 7403-NI-M26x1.5-100 M26x1,5 32 14 9 8 30 100 37
16 GN.41346 GN 7403-NI-M26x1.5-500 M26x1,5 32 14 9 8 30 500 37
17 GN.41352 GN 7403-NI-M33x1.5-100 M33x1,5 40 20 11 8,5 36 100 63
18 GN.41356 GN 7403-NI-M33x1.5-500 M33x1,5 40 20 11 8,5 36 500 63
19 GN.41302 GN 7403-NI-G1/2-100 G1/2 26 10 8,5 7,5 23 100 20
20 GN.41306 GN 7403-NI-G1/2-500 G1/2 26 10 8,5 7,5 23 500 20
21 GN.41312 GN 7403-NI-G3/4-100 G3/4 32 14 9 8 30 100 37
22 GN.41316 GN 7403-NI-G3/4-500 G3/4 32 14 9 8 30 500 37
23 GN.41322 GN 7403-NI-G1-100 G1 40 20 11 8,5 36 100 63
24 GN.41326 GN 7403-NI-G1-500 G1 40 20 11 8,5 36 500 63
Part Number
Description
d1
d2
d3
l1
l2
s
mesh size [μm]
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION