1

008G - GN 7336.8 - Indexing plungers with safety clamping knob - Steel

Manufacturer ELESA
Description GN 7336.8-42-M16x1.5-6
Part Number GN.29261
Product selection
Selector Part Number Description D L Max. load in N ≈ Preload in N ≈ d -0,02 -0,04 d1 d2 d3 l l1 l2min. l3 s Buy Now Weight g
1 GN.29261 GN 7336.8-42-M16x1.5-6 42 72 26 14 6 M16x1,5 11 19 34 9 23 26 19 - 95
2 GN.29266 GN 7336.8-42-M16x1.5-8 42 72 26 14 8 M16x1,5 11 19 34 9 23 26 19 - 96
3 GN.29271 GN 7336.8-53-M16x1.5-6 53 78 26 14 6 M16x1,5 11 24 34 9 23 26 19 - 100
4 GN.29273 GN 7336.8-53-M16x1.5-8 53 78 26 14 8 M16x1,5 11 24 34 9 23 26 19 - 101
Part Number
Description
D
L
Max. load in N ≈
Preload in N ≈
d -0,02 -0,04
d1
d2
d3
l
l1
l2min.
l3
s
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD