1

006G - GN 727 - Knurled control knobs - with adjustable spindle, aluminium

Manufacturer ELESA
Description GN 727-27-A-SR
Part Number GN.30561
Product selection
Selector Part Number Description D L h b d d1 d2 d3 d4 d5 f f1 l1 l2 s s1 Buy Now Weight g
1 GN.30561 GN 727-27-A-SR 27 54 4,3 20 M6 M12x1 6,4 18 38 4,3 28 _ 19,5 37,5 10 10 - 110
2 GN.30562 GN 727-27-B-SR 27 54 4,3 20 M6 M12x1 6,4 18 38 4,3 _ 22 19,5 37,5 10 10 - 105
3 GN.30571 GN 727-34-A-SR 34 67 4,2 25 M8 M16x1 8,5 23 50 5,3 36 _ 23,5 45,5 11 15 - 210
4 GN.30572 GN 727-34-B-SR 34 67 4,2 25 M8 M16x1 8,5 23 50 5,3 _ 30 23,5 45,5 11 15 - 200
Part Number
Description
D
L
h
b
d
d1
d2
d3
d4
d5
f
f1
l1
l2
s
s1
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD