1

006G - GN 726 - Knurled control knobs - Aluminium

Manufacturer ELESA
Description GN 726-22-B5-M-1
Part Number GN.30295
Product selection
Selector Part Number Description D L h d H8 d1 d2 f h1 h2 Buy Now Weight g
1 GN.30295 GN 726-22-B5-M-1 22 15 9 5 14 16 M4 4,3 5 - 11
2 GN.30291 GN 726-22-B5-N-1 22 15 9 5 14 16 M4 4,3 5 - 11
3 GN.30305 GN 726-27-B6-M-1 27 17 11 6 18 20 M4 4,3 5,5 - 21
4 GN.30301 GN 726-27-B6-N-1 27 17 11 6 18 20 M4 4,3 5,5 - 21
5 GN.30315 GN 726-34-B6-M-1 34 20 14 6 23 25 M5 4,2 7 - 39
6 GN.30311 GN 726-34-B6-N-1 34 20 14 6 23 25 M5 4,2 7 - 39
7 GN.30325 GN 726-34-B8-M-1 34 20 14 8 23 25 M5 4,2 7 - 38
8 GN.30321 GN 726-34-B8-N-1 34 20 14 8 23 25 M5 4,2 7 - 38
9 GN.30335 GN 726-42-B8-M-1 42 23 17 8 30 32 M5 4 8,5 - 69
10 GN.30331 GN 726-42-B8-N-1 42 23 17 8 30 32 M5 4 8,5 - 69
11 GN.30345 GN 726-42-B10-M-1 42 23 17 10 30 32 M5 4 8,5 - 67
12 GN.30341 GN 726-42-B10-N-1 42 23 17 10 30 32 M5 4 8,5 - 67
Part Number
Description
D
L
h
d H8
d1
d2
f
h1
h2
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION