1

008G - GN 712.1 - Lever indexing plungers - Rest position, steel

Manufacturer ELESA
Description GN 712.1-6-M16x1.5-A
Part Number GN.36961
Product selection
Selector Part Number Description D L~ Max. load in N ≈ Preload in N ≈ R d -0.02 -0.04 d1 l l1 ±0.5 Weight g
1 GN.36961 GN 712.1-6-M16x1.5-A 16 51 16,5 7 32 6 M16x1,5 35 8 50
2 GN.36964 GN 712.1-8-M16x1.5-A 16 51 16,5 7 32 8 M16x1,5 35 8 50
3 GN.36971 GN 712.1-6-M16x1.5-AK 16 51 16,5 7 32 6 M16x1,5 35 8 67
4 GN.36974 GN 712.1-8-M16x1.5-AK 16 51 16,5 7 32 8 M16x1,5 35 8 67
5 GN.36962 GN 712.1-6-M16x1.5-R 16 51 16,5 7 32 6 M16x1,5 35 8 50
6 GN.36965 GN 712.1-8-M16x1.5-R 16 51 16,5 7 32 8 M16x1,5 35 8 50
7 GN.36972 GN 712.1-6-M16x1.5-RK 16 51 16,5 7 32 6 M16x1,5 35 8 67
8 GN.36975 GN 712.1-8-M16x1.5-RK 16 51 16,5 7 32 8 M16x1,5 35 8 67
9 GN.36963 GN 712.1-6-M16x1.5-S 16 51 16,5 7 32 6 M16x1,5 35 6 50
10 GN.36966 GN 712.1-8-M16x1.5-S 16 51 16,5 7 32 8 M16x1,5 35 6 50
11 GN.36973 GN 712.1-6-M16x1.5-SK 16 51 16,5 7 32 6 M16x1,5 35 6 67
12 GN.36976 GN 712.1-8-M16x1.5-SK 16 51 16,5 7 32 8 M16x1,5 35 6 67
Part Number
Description
D
L~
Max. load in N ≈
Preload in N ≈
R
d -0.02 -0.04
d1
l
l1 ±0.5
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page