1

008G - GN 7017-B-ST- Lever indexing plungers - with or without rest position, steel or stainless steel - Zinc-plated steel, without rest position

Manufacturer ELESA
Description GN 7017-4-M6-B-ST
Part Number GN.71002
Product selection
CAD Selector Part Number Description Mounting hole d1 +0,08/+0,03 d1 h11 d2 d3 e l1 l2 l3 l4 l5 Spring preload [N] Spring max load [N] sw Max. tightening torque [Nm] Buy Now Weight g
1 GN.71002 GN 7017-4-M6-B-ST 4 4 M6 2,5 6,9 32 9,5 20 2,5 16 3 10 6 1,6 - 6
2 GN.71006 GN 7017-5-M8-B-ST 5 5 M8 3 9,2 42 12 27 3,1 19,5 3,5 13,5 8 4,5 - 15
3 GN.71010 GN 7017-6-M10-B-ST 6 6 M10 3,5 11,5 51 14 33,5 3,7 24 4 16 10 10 - 28
4 GN.71014 GN 7017-8-M12-B-ST 8 8 M12 5 13,8 54 19 31,8 4,3 32 4 22 12 13 - 47
5 GN.71018 GN 7017-10-M16-B-ST 10 10 M16 5 19,6 77,5 25 50,5 5 33,5 4 23 16 42 - 110
No CAD available 6 GN.71032 GN 7017-4-M6-BK-ST 4 4 M6 2,5 6,9 32 9,5 20 2,5 16 3 10 6 1,6 - 8
No CAD available 7 GN.71036 GN 7017-5-M8-BK-ST 5 5 M8 3 9,2 42 12 27 3,1 19,5 3,5 13,5 8 4,5 - 18
No CAD available 8 GN.71040 GN 7017-6-M10-BK-ST 6 6 M10 3,5 11,5 51 14 33,5 3,7 24 4 16 10 10 - 33
No CAD available 9 GN.71044 GN 7017-8-M12-BK-ST 8 8 M12 5 13,8 54 19 31,8 4,3 32 4 22 12 13 - 56
No CAD available 10 GN.71048 GN 7017-10-M16-BK-ST 10 10 M16 5 19,6 77,5 25 50,5 5 33,5 4 23 16 42 - 130
Part Number
Description
Mounting hole d1 +0,08/+0,03
d1 h11
d2
d3
e
l1
l2
l3
l4
l5
Spring preload [N]
Spring max load [N]
sw
Max. tightening torque [Nm]
Buy Now
Weight g
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD