1

009G - GN 6311.3 - Thrust pads with elastic ring - Steel

Manufacturer ELESA
Description GN 6311.3-50-11.5-OS
Part Number GN.12317
Product selection
Selector Part Number Description h DIN 6332 d1 d2 +0,2 e s Buy Now Weight g
1 GN.12317 GN 6311.3-50-11.5-OS 11,5 M12 50 9,2 2,5 1,7 - 132
2 GN.12337 GN 6311.3-50-13.5-OS 13,5 M16 50 12,5 4 1,7 - 140
3 GN.12357 GN 6311.3-60-13.5-OS 13,5 M16 60 12,5 4 1,7 - 227
4 GN.12367 GN 6311.3-60-15.5-OS 15,5 M20 60 16,5 4,3 1,7 - 237
5 GN.12311 GN 6311.3-50-11.5-KR 11,5 M12 50 9,2 2,5 1,7 - 114
6 GN.12331 GN 6311.3-50-13.5-KR 13,5 M16 50 12,5 4 1,7 - 122
7 GN.12351 GN 6311.3-60-13.5-KR 13,5 M16 60 12,5 4 1,7 - 197
8 GN.12361 GN 6311.3-60-15.5-KR 15,5 M20 60 16,5 4,3 1,7 - 207
9 GN.12314 GN 6311.3-50-11.5-KS 11,5 M12 50 9,2 2,5 1,7 - 126
10 GN.12334 GN 6311.3-50-13.5-KS 13,5 M16 50 12,5 4 1,7 - 133
11 GN.12354 GN 6311.3-60-13.5-KS 13,5 M16 60 12,5 4 1,7 - 217
12 GN.12364 GN 6311.3-60-15.5-KS 15,5 M20 60 16,5 4,3 1,7 - 227
Part Number
Description
h
DIN 6332
d1
d2 +0,2
e
s
Buy Now
Weight g
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION