1

008G - GN 615.7 - Threaded ball spring plungers - with switch, steel

Manufacturer ELESA
Description GN 615.7-M6-O
Part Number GN.33821
Product selection
Selector Part Number Description Max. load in N ≈ Preload in N ≈ d d1 d2 l l1 l2 ±0,1 l3 ±0,1 l4 s s1 Buy Now Weight g
1 GN.33821 GN 615.7-M6-O 13 6 M6 3 3 27 10 0,3 0,8 3,5 5 10 - 29
2 GN.33822 GN 615.7-M8-O 16 8 M8 4 3 30 10 0,5 1 5 7 13 - 38
3 GN.33823 GN 615.7-M10-O 20 10 M10 5 3 33 10 0,7 1,2 6 8 17 - 50
4 GN.33831 GN 615.7-M6-S 13 6 M6 3 3 27 10 0,3 0,8 3,5 5 10 - 29
5 GN.33832 GN 615.7-M8-S 16 8 M8 4 3 30 10 0,5 1 5 7 13 - 38
6 GN.33833 GN 615.7-M10-S 20 10 M10 5 3 33 10 0,7 1,2 6 8 17 - 50
Part Number
Description
Max. load in N ≈
Preload in N ≈
d
d1
d2
l
l1
l2 ±0,1
l3 ±0,1
l4
s
s1
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION