1

008G - GN 614.4-NI - Bolt spring plungers - Smooth body, stainless steel

Manufacturer ELESA
Description GN 614.4-4-NI
Part Number GN.32502
Product selection
Selector Part Number Description d1 +0.1 d2 d3 d4 ±0.05 l1 l2 ˜ l3 ˜ l4 ˜ w Buy Now Weight g
1 GN.32502 GN 614.4-4-NI 4 2,8 4,6 4 10,7 0,9 1,8 5,6 2,7 - 1
2 GN.32512 GN 614.4-5-NI 5 3,8 5,6 5 12 0,9 2,1 6 4 - 1
3 GN.32522 GN 614.4-6-NI 6 4,8 6,5 6 15 1 2,3 8,2 5,5 - 2
4 GN.32532 GN 614.4-8-NI 8 6,2 8,5 8 18 1,1 2,9 9,5 6,5 - 4
5 GN.32542 GN 614.4-10-NI 10 8 11 10 26 1,5 3,5 15 8 - 9
Part Number
Description
d1 +0.1
d2
d3
d4 ±0.05
l1
l2 ˜
l3 ˜
l4 ˜
w
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION