1

008G - GN 614.2 - Spring plungers - Smooth body, balls at both ends, brass

Manufacturer ELESA
Description GN 614.2-2.5
Part Number GN.32305
Product selection
Selector Part Number Description d d1 d2 +0,05 l l1 Weight g
1 GN.32305 GN 614.2-2.5 2 2,5 2,52 5,3 0,65 1
2 GN.32307 GN 614.2-3 2,5 3 3,02 7,3 0,8 1
3 GN.32309 GN 614.2-4 3 4 4,03 9 0,9 1
4 GN.32311 GN 614.2-5 4 5 5,03 10,8 1,2 1
5 GN.32312 GN 614.2-6 5 6 6,03 12,6 1,6 2
6 GN.32313 GN 614.2-7 6 7 7,03 14 2 3
7 GN.32315 GN 614.2-8 6,5 8 8,03 18 2,1 5
Part Number
Description
d
d1
d2 +0,05
l
l1
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page