1

008G - GN 613-NI - Indexing plungers - Stainless steel

Manufacturer ELESA
Description GN 613-5-A-NI
Part Number GN.34503
Product selection
Selector Part Number Description D L Max. load in N ≈ Preload in N ≈ d -0,02 -0,04 d1 d2 l l1min. l4 Buy Now Weight g
1 GN.34503 GN 613-5-A-NI 21 45 15 6 5 M10x1 M5 22 5 6 - 18
2 GN.34513 GN 613-6-A-NI 25 54,5 21 8 6 M12x1,5 M6 26 6 10 - 29
3 GN.34523 GN 613-8-A-NI 31 69 26 9 8 M16x1,5 M8 34 8 12 - 62
4 GN.34533 GN 613-10-A-NI 31 80 40 17 10 M20x1,5 M8 43 10 12 - 92
5 GN.34541 GN 613-5-AN-NI 21 45 15 6 5 M10x1 M5 22 5 6 - 25
6 GN.34545 GN 613-6-AN-NI 25 54,5 21 8 6 M12x1,5 M6 26 6 10 - 35
7 GN.34551 GN 613-8-AN-NI 31 69 26 9 8 M16x1,5 M8 34 8 12 - 71
8 GN.34555 GN 613-10-AN-NI 31 80 40 17 10 M20x1,5 M8 43 10 12 - 102
9 GN.34504 GN 613-5-AK-NI 21 45 15 6 5 M10x1 M5 22 5 6 - 25
10 GN.34514 GN 613-6-AK-NI 25 54,5 21 8 6 M12x1,5 M6 26 6 10 - 38
11 GN.34524 GN 613-8-AK-NI 31 69 26 9 8 M16x1,5 M8 34 8 12 - 82
12 GN.34534 GN 613-10-AK-NI 31 80 40 17 10 M20x1,5 M8 43 10 12 - 127
13 GN.34542 GN 613-5-AKN-NI 21 45 15 6 5 M10x1 M5 22 2 6 - 32
14 GN.34546 GN 613-6-AKN-NI 25 54,5 21 8 6 M12x1,5 M6 26 6 10 - 45
15 GN.34552 GN 613-8-AKN-NI 31 69 26 9 8 M16x1,5 M8 34 8 12 - 91
16 GN.34556 GN 613-10-AKN-NI 31 80 40 17 10 M20x1,5 M8 43 10 12 - 138
17 GN.34508 GN 613-5-G-NI 21 18 15 6 5 M10x1 M5 22 5 6 - 14
18 GN.34518 GN 613-6-G-NI 25 22,5 21 8 6 M12x1,5 M6 26 6 10 - 19
19 GN.34528 GN 613-8-G-NI 31 27 26 9 8 M16x1,5 M8 34 8 12 - 59
20 GN.34538 GN 613-10-G-NI 31 27 40 17 10 M20x1,5 M8 43 10 12 - 88
21 GN.34509 GN 613-5-GK-NI 21 18 15 6 5 M10x1 M5 22 5 6 - 21
22 GN.34519 GN 613-6-GK-NI 25 22,5 21 8 6 M12x1,5 M6 26 6 10 - 37
23 GN.34529 GN 613-8-GK-NI 31 27 26 9 8 M16x1,5 M8 34 8 12 - 82
24 GN.34539 GN 613-10-GK-NI 31 27 40 17 10 M20x1,5 M8 43 10 12 - 123
Part Number
Description
D
L
Max. load in N ≈
Preload in N ≈
d -0,02 -0,04
d1
d2
l
l1min.
l4
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD