1

008G - GN 612.3 - Lever indexing plungers - Rest position, steel or stainless steel

Manufacturer ELESA
Description GN 612.3-6-16-A
Part Number GN.34471
Product selection
Selector Part Number Description d2 -0.02 /-0.04 l1 l2 l3 l4 s Spring preload [N] Spring max load [N] Buy Now Weight g
1 GN.34471 GN 612.3-6-16-A 6 56 10 30 32 16 12 32 - 76
2 GN.34476 GN 612.3-8-16-A 8 56 10 30 32 16 12 32 - 80
3 GN.34481 GN 612.3-8-20-A 8 69 12 38 37 20 21 58 - 151
4 GN.34486 GN 612.3-10-16-A 10 56 10 30 32 16 12 32 - 80
5 GN.34491 GN 612.3-10-20-A 10 69 12 38 37 20 21 58 - 153
6 GN.34496 GN 612.3-12-20-A 12 69 12 38 37 20 21 58 - 158
7 GN.34472 GN 612.3-6-16-B 6 56 10 30 42 16 12 32 - 78
8 GN.34477 GN 612.3-8-16-B 8 56 10 30 42 16 12 32 - 80
9 GN.34482 GN 612.3-8-20-B 8 69 12 38 52 20 21 58 - 154
10 GN.34487 GN 612.3-10-16-B 10 56 10 30 42 16 12 32 - 82
11 GN.34492 GN 612.3-10-20-B 10 69 12 38 52 20 21 58 - 157
12 GN.34497 GN 612.3-12-20-B 12 69 12 38 52 20 21 58 - 174
13 GN.34473 GN 612.3-6-16-A-NI 6 56 10 30 32 16 12 32 - 76
14 GN.34478 GN 612.3-8-16-A-NI 8 56 10 30 32 16 12 32 - 80
15 GN.34483 GN 612.3-8-20-A-NI 8 69 12 38 37 20 21 58 - 151
16 GN.34488 GN 612.3-10-16-A-NI 10 56 10 30 32 16 12 32 - 80
17 GN.34493 GN 612.3-10-20-A-NI 10 69 12 38 37 20 21 58 - 153
18 GN.34498 GN 612.3-12-20-A-NI 12 69 12 38 37 20 21 58 - 158
19 GN.34474 GN 612.3-6-16-B-NI 6 56 10 30 42 16 12 32 - 78
20 GN.34479 GN 612.3-8-16-B-NI 8 56 10 30 42 16 12 32 - 80
21 GN.34484 GN 612.3-8-20-B-NI 8 69 12 38 52 20 21 58 - 154
22 GN.34489 GN 612.3-10-16-B-NI 10 56 10 30 42 16 12 32 - 82
23 GN.34494 GN 612.3-10-20-B-NI 10 69 12 38 52 20 21 58 - 157
24 GN.34499 GN 612.3-12-20-B-NI 12 69 12 38 52 20 21 58 - 174
Part Number
Description
d2 -0.02 /-0.04
l1
l2
l3
l4
s
Spring preload [N]
Spring max load [N]
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION