1

008G - GN 612.10 - Lever indexing plungers - Rest position, zinc alloy

Manufacturer ELESA
Description GN 612.10-6-10-16-SW
Part Number GN.34381
Product selection
Selector Part Number Description d1 +0,1 +0,05 Mounting hole d1 -0,05 d2 d3 h1 h2 k l1 l2 l3 l4 l5 s Spring preload [N] Spring max load [N] Weight g
1 GN.34381 GN 612.10-6-10-16-SW 6 6 16 5,5 10 4,5 28 46 10 10 30 40 16 12 32 53
2 GN.34383 GN 612.10-8-10-16-SW 8 8 16 5,5 10 4,5 28 46 10 10 30 40 16 12 32 68
3 GN.34385 GN 612.10-8-12-20-SW 8 8 20 5,5 10 4,5 32 57 12 12 37 45 20 21 58 72
4 GN.34387 GN 612.10-10-10-16-SW 10 10 16 5,5 10 4,5 28 46 10 10 30 40 16 12 32 119
5 GN.34389 GN 612.10-10-12-20-SW 10 10 20 5,5 10 4,5 32 57 12 12 37 45 20 21 58 126
6 GN.34391 GN 612.10-12-12-20-SW 12 12 20 5,5 10 4,5 32 57 12 12 37 45 20 21 58 130
Part Number
Description
d1 +0,1 +0,05 Mounting hole
d1 -0,05
d2
d3
h1
h2
k
l1
l2
l3
l4
l5
s
Spring preload [N]
Spring max load [N]
Weight g
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD