1

008G - GN 608.5 - Indexing plungers with flange - Zinc alloy and stainless steel

Manufacturer ELESA
Description GN 608.5-6-6
Part Number GN.35085
Product selection
Selector Part Number Description Max. load in N ≈ Preload in N ≈ b1 b2 d1 -0,02/-0,04 d2 -0,02/-0,1 d3 d4 d5 k l1 l2 l3 -0,15 l4 l5 Buy Now Weight g
1 GN.35085 GN 608.5-6-6 22 8,5 40 18 6 10 25 4,3 8,3 30 6 37 2,5 4,5 6 - 26
2 GN.35086 GN 608.5-6-14 22 8,5 40 18 6 10 25 4,3 8,3 30 14 45 2,5 4,5 6 - 38
3 GN.35087 GN 608.5-8-8 28 15,5 46 20 8 12 31 5,3 10,4 34 8 44 2,5 5,5 8 - 59
4 GN.35088 GN 608.5-8-18 28 15,5 46 20 8 12 31 5,3 10,4 34 18 54 2,5 5,5 8 - 62
Part Number
Description
Max. load in N ≈
Preload in N ≈
b1
b2
d1 -0,02/-0,04
d2 -0,02/-0,1
d3
d4
d5
k
l1
l2
l3 -0,15
l4
l5
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION