1

008G - GN 607.5 - Indexing plungers - Rest position, fixing by means of welding, steel

Manufacturer ELESA
Description GN 607.5-6-6-ST
Part Number GN.34721
Product selection
Selector Part Number Description D L Max. load in N ≈ Preload in N ≈ d -0,02 -0,04 d1 -0,02 -0,1 d2 l l1 l2 l3 s {Q11} Weight g
1 GN.34721 GN 607.5-6-6-ST 25 24 22 8,5 6 10 22 6 6 5,5 1,5 18 400 33
2 GN.34723 GN 607.5-6-14-ST 25 24 22 8,5 6 10 22 14 6 5,5 1,5 18 400 36
3 GN.34725 GN 607.5-8-8-ST 31 27,5 28 15,5 8 12 25 8 8 6,5 2 20 500 54
4 GN.34727 GN 607.5-8-18-ST 31 27,5 28 15,5 8 12 25 18 8 6,5 2 20 500 59
Part Number
Description
D
L
Max. load in N ≈
Preload in N ≈
d -0,02 -0,04
d1 -0,02 -0,1
d2
l
l1
l2
l3
s
{Q11}
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page