1

008G - GN 607.2 - Indexing plungers - Steel

Manufacturer ELESA
Description GN 607.2-6-8.5-ST
Part Number GN.35074
Product selection
Selector Part Number Description D L Max. load in N ≈ Preload in N ≈ d -0,02-0,04 d1 l l1 l2 s1 s2 {Q11} {Q14} Buy Now Weight g
1 GN.35074 GN 607.2-6-8.5-ST 25 34 22 8,5 6 M10 8,5 6 10 17 14 6 400 - 40
2 GN.35073 GN 607.2-6-10.5-ST 25 34 22 8,5 6 M10 10,5 6 10 17 14 6 400 - 40
3 GN.35075 GN 607.2-8-10-ST 31 40 28 15,5 8 M12 10 7,5 12 19 16 8 500 - 62
4 GN.35076 GN 607.2-8-12-ST 31 40 28 15,5 8 M12 12 7,5 12 19 16 8 500 - 65
Part Number
Description
D
L
Max. load in N ≈
Preload in N ≈
d -0,02-0,04
d1
l
l1
l2
s1
s2
{Q11}
{Q14}
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD