1

002G - GN 5335 - Lobe knobs - Stainless steel, easy cleaning

Manufacturer ELESA
Description GN 5335-40-M6-E
Part Number GN.28605
Product selection
Selector Part Number Description D L h d d1 l2 d H7 Weight g
1 GN.28605 GN 5335-40-M6-E 40 30,5 12 M6 18 15 _ 128
2 GN.28601 GN 5335-40-B8-C 40 30,5 15 _ 18 15 B8 125
3 GN.28606 GN 5335-40-M8-E 40 30,5 15 M8 18 15 _ 125
4 GN.28615 GN 5335-50-M8-E 50 34 15 M8 21 17 _ 214
5 GN.28611 GN 5335-50-B10-C 50 34 18 _ 21 17 B10 205
6 GN.28616 GN 5335-50-M10-E 50 34 15 M10 21 17 _ 208
7 GN.28625 GN 5335-60-M10-E 60 39 18 M10 25 18 _ 367
8 GN.28621 GN 5335-60-B12-C 60 39 22 _ 25 18 B12 366
9 GN.28626 GN 5335-60-M12-E 60 39 22 M12 25 18 _ 365
Part Number
Description
D
L
h
d
d1
l2
d H7
Weight g
Documentation
Contact the supplier
ELESA Manufacturer of plastic elements and accessories for industrial machinery and equipment
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
Users Who Downloaded This Product Also Downloaded
Page