1

013G - GN 442 - Plugs - for high temperatures, aluminium

Manufacturer ELESA
Description GN 442-22-M16x1.5-1-SW
Part Number GN.22453
Product selection
Selector Part Number Description D L h d1 d2 l1 l2 s Weight g
1 GN.22453 GN 442-22-M16x1.5-1-SW 22 26 8 M16x1,5 M5 15 8 5 12
2 GN.22451 GN 442-22-M16x1.5-1-BL 22 26 8 M16x1,5 M5 15 8 5 12
3 GN.22463 GN 442-26-M20x1.5-1-SW 26 27,5 8 M20x1,5 M5 16 8,5 5 17
4 GN.22461 GN 442-26-M20x1.5-1-BL 26 27,5 8 M20x1,5 M5 16 8,5 5 17
5 GN.22473 GN 442-32-M26x1.5-1-SW 32 29 8 M26x1,5 M5 17 9 6 27
6 GN.22471 GN 442-32-M26x1.5-1-BL 32 29 8 M26x1,5 M5 17 9 6 27
7 GN.22457 GN 442-22-G3/8-1-SW 22 26 8 G3/8 M5 15 8 5 12
8 GN.22455 GN 442-22-G3/8-1-BL 22 26 8 G3/8 M5 15 8 5 12
9 GN.22467 GN 442-26-G1/2-1-SW 26 27,5 8 G1/2 M5 16 8,5 5 17
10 GN.22465 GN 442-26-G1/2-1-BL 26 27,5 8 G1/2 M5 16 8,5 5 17
11 GN.22477 GN 442-32-G3/4-1-SW 32 29 8 G3/4 M5 17 9 6 27
12 GN.22475 GN 442-32-G3/4-1-BL 32 29 8 G3/4 M5 17 9 6 27
13 GN.22487 GN 442-40-G1-1-SW 40 32,5 8 G1 M5 18 11 7 48
14 GN.22485 GN 442-40-G1-1-BL 40 32,5 8 G1 M5 18 11 7 48
Part Number
Description
D
L
h
d1
d2
l1
l2
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION