1

013G - GN 441 - Plugs - Aluminium

Manufacturer ELESA
Description GN 441-22-M16x1.5-1-SW
Part Number GN.22403
Product selection
Selector Part Number Description D L h d1 d2 l1 l2 s Weight g
1 GN.22403 GN 441-22-M16x1.5-1-SW 22 26 8 M16x1,5 M5 15 8 5 12
2 GN.22401 GN 441-22-M16x1.5-1-BL 22 26 8 M16x1,5 M5 15 8 5 12
3 GN.22413 GN 441-26-M20x1.5-1-SW 26 27,5 8 M20x1,5 M5 16 8,5 5 17
4 GN.22411 GN 441-26-M20x1.5-1-BL 26 27,5 8 M20x1,5 M5 16 8,5 5 17
5 GN.22423 GN 441-32-M26x1.5-1-SW 32 29 8 M26x1,5 M5 17 9 6 27
6 GN.22421 GN 441-32-M26x1.5-1-BL 32 29 8 M26x1,5 M5 17 9 6 27
7 GN.22407 GN 441-22-G3/8-1-SW 22 26 8 G3/8 M5 15 8 5 12
8 GN.22405 GN 441-22-G3/8-1-BL 22 26 8 G3/8 M5 15 8 5 12
9 GN.22417 GN 441-26-G1/2-1-SW 26 27,5 8 G1/2 M5 16 8,5 5 17
10 GN.22415 GN 441-26-G1/2-1-BL 26 27,5 8 G1/2 M5 16 8,5 5 17
11 GN.22427 GN 441-32-G3/4-1-SW 32 29 8 G3/4 M5 17 9 6 27
12 GN.22425 GN 441-32-G3/4-1-BL 32 29 8 G3/4 M5 17 9 6 27
13 GN.22437 GN 441-40-G1-1-SW 40 32,5 8 G1 M5 18 11 7 48
14 GN.22435 GN 441-40-G1-1-BL 40 32,5 8 G1 M5 18 11 7 48
Part Number
Description
D
L
h
d1
d2
l1
l2
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION