1

008G - GN 413-ST - Indexing plungers - With or without rest position, steel or stainless steel

Manufacturer ELESA
Description GN 413-5-M10-A-ST
Part Number GN.26342
Product selection
Selector Part Number Description Max. load in N ≈ Preload in N ≈ d1 -0,03/-0,06 d2 d3 l1 min. l2 l3 l4 m Buy Now Weight g
1 GN.26342 GN 413-5-M10-A-ST 15 5 5 M10 1,5 5 22 _ 23 18 - 10
2 GN.26347 GN 413-5-M10x1-A-ST 15 5 5 M10 1,5 5 22 _ 23 18 - 10
3 GN.26352 GN 413-6-M12-A-ST 21 6 6 M12 2 6 24 _ 25 22 - 18
4 GN.26357 GN 413-6-M12x1.5-A-ST 21 6 6 M12x1,5 2 6 24 _ 25 22 - 18
5 GN.26362 GN 413-8-M16-A-ST 27 7 8 M16 2 9 34 _ 25 22 - 45
6 GN.26367 GN 413-8-M16x1.5-A-ST 27 7 8 M16x1,5 2 9 34 _ 25 22 - 45
7 GN.26372 GN 413-10-M16-A-ST 27 7 10 M16 2 9 34 _ 25 22 - 47
8 GN.26377 GN 413-10-M16x1.5-A-ST 27 7 10 M16x1,5 2 9 34 _ 25 22 - 47
9 GN.26382 GN 413-5-M10-AK-ST 15 5 5 M10 1,5 5 22 _ 28 22 - 10
10 GN.26387 GN 413-5-M10x1-AK-ST 15 5 5 M10 1,5 5 22 _ 28 22 - 10
11 GN.26392 GN 413-6-M12-AK-ST 21 6 6 M12 2 6 24 _ 25 22 - 18
12 GN.26397 GN 413-6-M12x1.5-AK-ST 21 6 6 M12x1,5 2 6 24 _ 25 22 - 18
13 GN.26412 GN 413-8-M16-AK-ST 27 7 8 M16 2 9 34 _ 25 22 - 45
14 GN.26417 GN 413-8-M16x1.5-AK-ST 27 7 8 M16x1,5 2 9 34 _ 25 22 - 45
15 GN.26422 GN 413-10-M16-AK-ST 27 7 10 M16 2 9 34 _ 25 22 - 47
16 GN.26427 GN 413-10-M16x1.5-AK-ST 27 7 10 M16x1,5 2 9 34 _ 25 22 - 47
17 GN.26344 GN 413-5-M10-C-ST 15 5 5 M10 1,5 5 28 23 18 - 13
18 GN.26349 GN 413-5-M10x1-C-ST 15 5 5 M10 1,5 5 28 23 18 - 13
19 GN.26354 GN 413-6-M12-C-ST 21 6 6 M12 2 6 31 25 22 - 21
20 GN.26359 GN 413-6-M12x1.5-C-ST 21 6 6 M12x1,5 2 6 31 25 22 - 21
21 GN.26364 GN 413-8-M16-C-ST 27 7 8 M16 2 9 44 25 22 - 51
22 GN.26369 GN 413-8-M16x1.5-C-ST 27 7 8 M16x1,5 2 9 44 25 22 - 51
23 GN.26374 GN 413-10-M16-C-ST 27 7 10 M16 2 9 44 25 22 - 59
24 GN.26379 GN 413-10-M16x1.5-C-ST 27 7 10 M16x1,5 2 9 44 25 22 - 59
25 GN.26384 GN 413-5-M10-CK-ST 15 5 5 M10 1,5 5 28 23 18 - 13
26 GN.26389 GN 413-5-M10x1-CK-ST 15 5 5 M10 1,5 5 28 23 18 - 13
27 GN.26394 GN 413-6-M12-CK-ST 21 6 6 M12 2 6 31 25 22 - 21
28 GN.26399 GN 413-6-M12x1.5-CK-ST 21 6 6 M12x1,5 2 6 31 25 22 - 21
29 GN.26414 GN 413-8-M16-CK-ST 27 7 8 M16 2 9 44 25 22 - 51
30 GN.26419 GN 413-8-M16x1.5-CK-ST 27 7 8 M16x1,5 2 9 44 25 22 - 51
31 GN.26424 GN 413-10-M16-CK-ST 27 7 10 M16 2 9 44 25 22 - 59
32 GN.26429 GN 413-10-M16x1.5-CK-ST 27 7 10 M16x1,5 2 9 44 25 22 - 59
Part Number
Description
Max. load in N ≈
Preload in N ≈
d1 -0,03/-0,06
d2
d3
l1 min.
l2
l3
l4
m
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD