1

008G - GN 413-NI - Indexing plungers - With or without rest position, steel or stainless steel

Manufacturer ELESA
Description GN 413-5-M10-A-NI
Part Number GN.26341
Product selection
Selector Part Number Description Max. load in N ≈ Preload in N ≈ d2 d3 l1 min. l2 l3 l4 m Buy Now Weight g
1 GN.26341 GN 413-5-M10-A-NI 15 5 M10 1,5 5 22 _ 23 18 - 10
2 GN.26346 GN 413-5-M10x1-A-NI 15 5 M10 1,5 5 22 _ 23 18 - 10
3 GN.26351 GN 413-6-M12-A-NI 21 6 M12 2 6 24 _ 25 22 - 18
4 GN.26356 GN 413-6-M12x1.5-A-NI 21 6 M12x1,5 2 6 24 _ 25 22 - 18
5 GN.26361 GN 413-8-M16-A-NI 27 7 M16 2 9 34 _ 25 22 - 45
6 GN.26366 GN 413-8-M16x1.5-A-NI 27 7 M16x1,5 2 9 34 _ 25 22 - 45
7 GN.26371 GN 413-10-M16-A-NI 27 7 M16 2 9 34 _ 25 22 - 47
8 GN.26376 GN 413-10-M16x1.5-A-NI 27 7 M16x1,5 2 9 34 _ 25 22 - 47
9 GN.26381 GN 413-5-M10-AK-NI 15 5 M10 1,5 5 22 _ 23 18 - 10
10 GN.26386 GN 413-5-M10x1-AK-NI 15 5 M10 1,5 5 22 _ 23 18 - 10
11 GN.26391 GN 413-6-M12-AK-NI 21 6 M12 2 6 24 _ 25 22 - 18
12 GN.26396 GN 413-6-M12x1.5-AK-NI 21 6 M12x1,5 2 6 24 _ 25 22 - 18
13 GN.26411 GN 413-8-M16-AK-NI 27 7 M16 2 9 34 _ 25 22 - 45
14 GN.26416 GN 413-8-M16x1.5-AK-NI 27 7 M16x1,5 2 9 34 _ 25 22 - 45
15 GN.26421 GN 413-10-M16-AK-NI 27 7 M16 2 9 34 _ 25 22 - 47
16 GN.26426 GN 413-10-M16x1.5-AK-NI 27 7 M16x1,5 2 9 34 _ 25 22 - 47
17 GN.26343 GN 413-5-M10-C-NI 15 5 M10 1,5 5 28 23 18 - 13
18 GN.26348 GN 413-5-M10x1-C-NI 15 5 M10 1,5 5 28 23 18 - 13
19 GN.26353 GN 413-6-M12-C-NI 21 6 M12 2 6 31 25 22 - 21
20 GN.26358 GN 413-6-M12x1.5-C-NI 21 6 M12x1,5 2 6 31 25 22 - 21
21 GN.26363 GN 413-8-M16-C-NI 27 7 M16 2 9 44 25 22 - 51
22 GN.26368 GN 413-8-M16x1.5-C-NI 27 7 M16x1,5 2 9 44 25 22 - 51
23 GN.26373 GN 413-10-M16-C-NI 27 7 M16 2 9 44 25 22 - 59
24 GN.26378 GN 413-10-M16x1.5-C-NI 27 7 M616x1,5 2 9 44 25 22 - 59
25 GN.26383 GN 413-5-M10-CK-NI 15 5 M10 1,5 5 28 23 18 - 13
26 GN.26388 GN 413-5-M10x1-CK-NI 15 5 M10 1,5 5 28 23 18 - 13
27 GN.26393 GN 413-6-M12-CK-NI 21 6 M12 2 6 31 25 22 - 21
28 GN.26398 GN 413-6-M12x1.5-CK-NI 21 6 M12x1,5 2 6 31 25 22 - 21
29 GN.26413 GN 413-8-M16-CK-NI 27 7 M16 2 9 44 25 22 - 51
30 GN.26418 GN 413-8-M16x1.5-CK-NI 27 7 M16x1,5 2 9 44 25 22 - 51
31 GN.26423 GN 413-10-M16-CK-NI 27 7 M16 2 9 44 25 22 - 59
32 GN.26428 GN 413-10-M16x1.5-CK-NI 27 7 M16x1,5 2 9 44 25 22 - 59
Part Number
Description
Max. load in N ≈
Preload in N ≈
d2
d3
l1 min.
l2
l3
l4
m
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION