1

008G - GN 412 - Mini indexing plungers - Zinc alloy

Manufacturer ELESA
Description GN 412-5-35-B-1
Part Number GN.41171
Product selection
Selector Part Number Description h d1 +0,1 +0,05 Mounting hole d1 0/-0.06 d2 d3 d4 k l1 l2 l3 l4 s Spring preload [N] Spring max load [N] sw t Buy Now Weight g
1 GN.41171 GN 412-5-35-B-1 26 5 5 4,3 - 25 25 32 6 6 14 12 5 15 12 - - 132
2 GN.41177 GN 412-6-35-B-1 26 6 6 4,3 - 25 25 32 6 6 14 12 5 15 12 - - 134
3 GN.41183 GN 412-8-47-B-1 34 8 8 5,3 - 33 35 39 10 10 18 14 9 35 17 - - 139
4 GN.41189 GN 412-10-47-B-1 34 10 10 5,3 - 33 35 39 10 10 18 14 9 35 17 - - 142
5 GN.41172 GN 412-5-35-B-2 26 5 5 - M4 25 25 32 6 - 14 12 5 15 12 10 - 138
6 GN.41178 GN 412-6-35-B-2 26 6 6 - M4 25 25 32 6 - 14 12 5 15 12 10 - 145
7 GN.41184 GN 412-8-47-B-2 34 8 8 - M5 33 35 39 10 - 18 14 9 35 17 12 - 151
8 GN.41190 GN 412-10-47-B-2 34 10 10 - M5 33 35 39 10 - 18 14 9 35 17 12 - 154
9 GN.41174 GN 412-5-35-C-1 26 5 5 4,3 - 25 25 32 6 6 14 12 5 15 12 - - 133
10 GN.41180 GN 412-6-35-C-1 26 6 6 4,3 - 25 25 32 6 6 14 12 5 15 12 - - 138
11 GN.41186 GN 412-8-47-C-1 34 8 8 5,3 - 33 35 39 10 10 18 14 9 35 17 - - 140
12 GN.41192 GN 412-10-47-C-1 34 10 10 5,3 - 33 35 39 10 10 18 14 9 35 17 - - 143
13 GN.41175 GN 412-5-35-C-2 26 5 5 - M4 25 25 32 6 - 14 12 5 15 12 10 - 139
14 GN.41181 GN 412-6-35-C-2 26 6 6 - M4 25 25 32 6 - 14 12 5 15 12 10 - 146
15 GN.41187 GN 412-8-47-C-2 34 8 8 - M5 33 35 39 10 - 18 14 9 35 17 12 - 152
16 GN.41193 GN 412-10-47-C-2 34 10 10 - M5 33 35 39 10 - 18 14 9 35 17 - 155
Part Number
Description
h
d1 +0,1 +0,05 Mounting hole
d1 0/-0.06
d2
d3
d4
k
l1
l2
l3
l4
s
Spring preload [N]
Spring max load [N]
sw
t
Buy Now
Weight g
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD