1

002G - GN 3663 b - Torque limiting knob - Aluminium and steel - Boss, threaded hole

Manufacturer ELESA
Description GN 3663-27-M3-0.7
Part Number GN.41401
Product selection
Selector Part Number Description Buy Now d1 d2 d5 h1 h2 t min.
1 GN.41401 GN 3663-27-M3-0.7 - 27 M3 10 35 9,5 7
2 GN.41402 GN 3663-27-M3-1 - 27 M3 10 35 9,5 7
3 GN.41403 GN 3663-27-M3-1.5 - 27 M3 10 35 9,5 7
4 GN.41406 GN 3663-27-M4-0.7 - 27 M4 10 35 9,5 9
5 GN.41407 GN 3663-27-M4-1 - 27 M4 10 35 9,5 9
6 GN.41408 GN 3663-27-M4-1.5 - 27 M4 10 35 9,5 9
7 GN.41411 GN 3663-27-M5-0.7 - 27 M5 10 35 9,5 9
8 GN.41412 GN 3663-27-M5-1 - 27 M5 10 35 9,5 9
9 GN.41413 GN 3663-27-M5-1.5 - 27 M5 10 35 9,5 9
10 GN.41416 GN 3663-27-M6-0.7 - 27 M6 10 35 9,5 9
11 GN.41417 GN 3663-27-M6-1 - 27 M6 10 35 9,5 9
12 GN.41418 GN 3663-27-M6-1.5 - 27 M6 10 35 9,5 9
13 GN.41471 GN 3663-34-M3-1 - 34 M3 10 37,5 9,5 7
14 GN.41472 GN 3663-34-M3-1.5 - 34 M3 10 37,5 9,5 7
15 GN.41473 GN 3663-34-M3-2.2 - 34 M3 10 37,5 9,5 7
16 GN.41476 GN 3663-34-M4-1 - 34 M4 10 37,5 9,5 9
17 GN.41477 GN 3663-34-M4-1.5 - 34 M4 10 37,5 9,5 9
18 GN.41478 GN 3663-34-M4-2.2 - 34 M4 10 37,5 9,5 9
19 GN.41481 GN 3663-34-M5-1 - 34 M5 10 37,5 9,5 9
20 GN.41482 GN 3663-34-M5-1.5 - 34 M5 10 37,5 9,5 9
21 GN.41483 GN 3663-34-M5-2.2 - 34 M5 10 37,5 9,5 9
22 GN.41486 GN 3663-34-M6-1 - 34 M6 10 37,5 9,5 9
23 GN.41487 GN 3663-34-M6-1.5 - 34 M6 10 37,5 9,5 9
24 GN.41488 GN 3663-34-M6-2.2 - 34 M6 10 37,5 9,5 9
25 GN.41551 GN 3663-42-M6-2 - 42 M6 13,5 43,5 11,5 11
26 GN.41552 GN 3663-42-M6-2.5 - 42 M6 13,5 43,5 11,5 11
27 GN.41553 GN 3663-42-M6-3.2 - 42 M6 13,5 43,5 11,5 11
28 GN.41556 GN 3663-42-M8-2 - 42 M8 13,5 43,5 11,5 11
29 GN.41557 GN 3663-42-M8-2.5 - 42 M8 13,5 43,5 11,5 11
30 GN.41558 GN 3663-42-M8-3.2 - 42 M8 13,5 43,5 11,5 11
31 GN.41621 GN 3663-52-M10-2.5 - 52 M10 19 54 15,5 17
32 GN.41622 GN 3663-52-M10-3 - 52 M10 19 54 15,5 17
33 GN.41623 GN 3663-52-M10-4 - 52 M10 19 54 15,5 17
34 GN.41626 GN 3663-52-M12-2.5 - 52 M12 19 54 15,5 17
35 GN.41627 GN 3663-52-M12-3 - 52 M12 19 54 15,5 17
36 GN.41628 GN 3663-52-M12-4 - 52 M12 19 54 15,5 17
37 GN.41701 GN 3663-62-M10-3 - 62 M10 19 54 15,5 17
38 GN.41702 GN 3663-62-M10-4 - 62 M10 19 54 15,5 17
39 GN.41703 GN 3663-62-M10-5.5 - 62 M10 19 54 15,5 17
40 GN.41706 GN 3663-62-M12-3 - 62 M12 19 54 15,5 17
41 GN.41707 GN 3663-62-M12-4 - 62 M12 19 54 15,5 17
42 GN.41708 GN 3663-62-M12-5.5 - 62 M12 19 54 15,5 17
Part Number
Description
Buy Now
d1
d2
d5
h1
h2
t min.
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD