1

003G - GN 302 - B - Adjustable handles - Zinc alloy, steel clamping element

Manufacturer ELESA
Description GN 302-30-M3-SW
Part Number GN.14548
Product selection
Selector Part Number Description D h H H1 R d d1 h1 h2 Weight g
1 GN.14548 GN 302-30-M3-SW 13 7 22 25,5 30 M3 10 24,5 4 121
2 GN.14553 GN 302-30-M4-SW 13 9 22 25,5 30 M4 10 24,5 4 117
3 GN.14603 GN 302-45-M5-SW 13 9 22 25,5 45 M5 10 24,5 4 74
4 GN.14613 GN 302-45-M6-SW 13 9 22 25,5 45 M6 10 24,5 4 72
5 GN.14623 GN 302-63-M6-SW 17,5 11 28,5 32,5 63 M6 13,5 31 6,5 32
6 GN.14633 GN 302-63-M8-SW 17,5 11 28,5 32,5 63 M8 13,5 31 6,5 31
7 GN.14653 GN 302-78-M8-SW 21 14 34 38 78 M8 16 36 8 22
8 GN.14643 GN 302-78-M10-SW 21 14 34 38 78 M10 16 36 8 20
9 GN.14547 GN 302-30-M3-SR 13 7 22 25,5 30 M3 10 24,5 4 121
10 GN.14552 GN 302-30-M4-SR 13 9 22 25,5 30 M4 10 24,5 4 117
11 GN.14602 GN 302-45-M5-SR 13 9 22 25,5 45 M5 10 24,5 4 74
12 GN.14612 GN 302-45-M6-SR 13 9 22 25,5 45 M6 10 24,5 4 72
13 GN.14622 GN 302-63-M6-SR 17,5 11 28,5 32,5 63 M6 13,5 31 6,5 32
14 GN.14632 GN 302-63-M8-SR 17,5 11 28,5 32,5 63 M8 13,5 31 6,5 31
15 GN.14652 GN 302-78-M8-SR 21 14 34 38 78 M8 16 36 8 22
16 GN.14642 GN 302-78-M10-SR 21 14 34 38 78 M10 16 36 8 20
17 GN.14546 GN 302-30-M3-OS 13 7 22 25,5 30 M3 10 24,5 4 121
18 GN.14551 GN 302-30-M4-OS 13 9 22 25,5 30 M4 10 24,5 4 117
19 GN.14601 GN 302-45-M5-OS 13 9 22 25,5 45 M5 10 24,5 4 74
20 GN.14611 GN 302-45-M6-OS 13 9 22 25,5 45 M6 10 24,5 4 72
21 GN.14621 GN 302-63-M6-OS 17,5 11 28,5 32,5 63 M6 13,5 31 6,5 32
22 GN.14631 GN 302-63-M8-OS 17,5 11 28,5 32,5 63 M8 13,5 31 6,5 31
23 GN.14651 GN 302-78-M8-OS 21 14 34 38 78 M8 16 36 8 22
24 GN.14641 GN 302-78-M10-OS 21 14 34 38 78 M10 16 36 8 20
Part Number
Description
D
h
H
H1
R
d
d1
h1
h2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page