1

015G - GN 285 - Pivoting connecting clamps - Aluminium

Manufacturer ELESA
Description GN 285-B12-B12-1-BL
Part Number GN.63401
Product selection
Selector Part Number Description For d3 b d1 d2 d3 k1 k2 l1 l2 m1 m2 Weight g
1 GN.63401 GN 285-B12-B12-1-BL GN 911-M6-22 25 B 12 B 12 M 6 25 25 97 34,5 48,5 48,5 156
2 GN.63421 GN 285-B14-B14-1-BL GN 911-M6-22 25 B 14 B 14 M 6 25 25 97 34,5 48,5 48,5 148
3 GN.63441 GN 285-B16-B16-1-BL GN 911-M6-22 25 B 16 B 16 M 6 25 25 97 34,5 48,5 48,5 144
4 GN.63461 GN 285-B18-B18-1-BL GN 911-M6-22 25 B 18 B 18 M 6 25 25 97 34,5 48,5 48,5 136
5 GN.63411 GN 285-B12-B12-2-BL GN 911-M6-22 25 B 12 B 12 M 6 25 25 97 34,5 48,5 48,5 156
6 GN.63431 GN 285-B14-B14-2-BL GN 911-M6-22 25 B 14 B 14 M 6 25 25 97 34,5 48,5 48,5 148
7 GN.63451 GN 285-B16-B16-2-BL GN 911-M6-22 25 B 16 B 16 M 6 25 25 97 34,5 48,5 48,5 144
8 GN.63471 GN 285-B18-B18-2-BL GN 911-M6-22 25 B 18 B 18 M 6 25 25 97 34,5 48,5 48,5 136
9 GN.63406 GN 285-B12-B12-1-SW GN 911-M6-22 25 B 12 B 12 M 6 25 25 97 34,5 48,5 48,5 156
10 GN.63426 GN 285-B14-B14-1-SW GN 911-M6-22 25 B 14 B 14 M 6 25 25 97 34,5 48,5 48,5 148
11 GN.63446 GN 285-B16-B16-1-SW GN 911-M6-22 25 B 16 B 16 M 6 25 25 97 34,5 48,5 48,5 144
12 GN.63466 GN 285-B18-B18-1-SW GN 911-M6-22 25 B 18 B 18 M 6 25 25 97 34,5 48,5 48,5 136
13 GN.63416 GN 285-B12-B12-2-SW GN 911-M6-22 25 B 12 B 12 M 6 25 25 97 34,5 48,5 48,5 156
14 GN.63436 GN 285-B14-B14-2-SW GN 911-M6-22 25 B 14 B 14 M 6 25 25 97 34,5 48,5 48,5 148
15 GN.63456 GN 285-B16-B16-2-SW GN 911-M6-22 25 B 16 B 16 M 6 25 25 97 34,5 48,5 48,5 144
16 GN.63476 GN 285-B18-B18-2-SW GN 911-M6-22 25 B 18 B 18 M 6 25 25 97 34,5 48,5 48,5 136
Part Number
Description
For d3
b
d1
d2
d3
k1
k2
l1
l2
m1
m2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD