1

015G - GN 281 - Pivoting connecting clamps - Aluminium

Manufacturer ELESA
Description GN 281-B12-1-SW
Part Number GN.61006
Product selection
Selector Part Number Description For d3 b d1 d2 d3 k l1 l2 m1 m2 t x1 x2 y Weight g
1 GN.61006 GN 281-B12-1-SW GN 911-M6-22 25 B 12 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 126
2 GN.61026 GN 281-B14-1-SW GN 911-M6-22 25 B 14 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 122
3 GN.61046 GN 281-B16-1-SW GN 911-M6-22 25 B 16 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 120
4 GN.61066 GN 281-B18-1-SW GN 911-M6-22 25 B 18 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 116
5 GN.61001 GN 281-B12-1-BL GN 911-M6-22 25 B 12 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 126
6 GN.61021 GN 281-B14-1-BL GN 911-M6-22 25 B 14 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 122
7 GN.61041 GN 281-B16-1-BL GN 911-M6-22 25 B 16 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 120
8 GN.61061 GN 281-B18-1-BL GN 911-M6-22 25 B 18 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 116
9 GN.61016 GN 281-B12-2-SW GN 911-M6-22 25 B 12 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 120
10 GN.61036 GN 281-B14-2-SW GN 911-M6-22 25 B 14 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 122
11 GN.61056 GN 281-B16-2-SW GN 911-M6-22 25 B 16 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 120
12 GN.61076 GN 281-B18-2-SW GN 911-M6-22 25 B 18 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 116
13 GN.61011 GN 281-B12-2-BL GN 911-M6-22 25 B 12 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 126
14 GN.61031 GN 281-B14-2-BL GN 911-M6-22 25 B 14 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 122
15 GN.61051 GN 281-B16-2-BL GN 911-M6-22 25 B 16 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 120
16 GN.61071 GN 281-B18-2-BL GN 911-M6-22 25 B 18 5,5 M 6 25 72,5 34,5 24 48,5 7 50 38 35 116
Part Number
Description
For d3
b
d1
d2
d3
k
l1
l2
m1
m2
t
x1
x2
y
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION