1

015G - GN 277 - Pivoting connecting clamps - Aluminium

Manufacturer ELESA
Description GN 277-B12-1-SW
Part Number GN.60006
Product selection
Selector Part Number Description For d3 b d1 d2 d3 d4 k l1 l2 m s t Weight g
1 GN.60006 GN 277-B12-1-SW GN 911-M6-22 25 B 12 6,5 M 6 M 6 25 64 25 29,5 10 12,5 63
2 GN.60001 GN 277-B12-1-BL GN 911-M6-22 25 B 12 6,5 M 6 M 6 25 64 25 29,5 10 12,5 63
3 GN.60026 GN 277-B14-1-SW GN 911-M6-22 25 B 14 6,5 M 6 M 6 25 64 25 29,5 10 12,5 62
4 GN.60021 GN 277-B14-1-BL GN 911-M6-22 25 B 14 6,5 M 6 M 6 25 64 25 29,5 10 12,5 62
5 GN.60046 GN 277-B16-1-SW GN 911-M6-22 25 B 16 6,5 M 6 M 6 25 64 25 29,5 10 12,5 59
6 GN.60041 GN 277-B16-1-BL GN 911-M6-22 25 B 16 6,5 M 6 M 6 25 64 25 29,5 10 12,5 59
7 GN.60066 GN 277-B18-1-SW GN 911-M6-22 25 B 18 6,5 M 6 M 6 25 64 25 29,5 10 12,5 56
8 GN.60061 GN 277-B18-1-BL GN 911-M6-22 25 B 18 6,5 M 6 M 6 25 64 25 29,5 10 12,5 56
9 GN.60016 GN 277-B12-2-SW GN 911-M6-22 25 B 12 6,5 M 6 M 6 25 64 25 29,5 10 12,5 63
10 GN.60011 GN 277-B12-2-BL GN 911-M6-22 25 B 12 6,5 M 6 M 6 25 64 25 29,5 10 12,5 63
11 GN.60036 GN 277-B14-2-SW GN 911-M6-22 25 B 14 6,5 M 6 M 6 25 64 25 29,5 10 12,5 60
12 GN.60031 GN 277-B14-2-BL GN 911-M6-22 25 B 14 6,5 M 6 M 6 25 64 25 29,5 10 12,5 60
13 GN.60056 GN 277-B16-2-SW GN 911-M6-22 25 B 16 6,5 M 6 M 6 25 64 25 29,5 10 12,5 59
14 GN.60051 GN 277-B16-2-BL GN 911-M6-22 25 B 16 6,5 M 6 M 6 25 64 25 29,5 10 12,5 59
15 GN.60076 GN 277-B18-2-SW GN 911-M6-22 25 B 18 6,5 M 6 M 6 25 64 25 29,5 10 12,5 56
16 GN.60071 GN 277-B18-2-BL GN 911-M6-22 25 B 18 6,5 M 6 M 6 25 64 25 29,5 10 12,5 56
Part Number
Description
For d3
b
d1
d2
d3
d4
k
l1
l2
m
s
t
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION