1

015G - GN 273.4 - Sensor holders - Aluminium

Manufacturer ELESA
Description GN 273.4-B12-B12-1-SW
Part Number GN.57601
Product selection
Selector Part Number Description For d4 b d1 d2 d3 d4 k l m t-0,5 Weight g
1 GN.57601 GN 273.4-B12-B12-1-SW GN 911-M6-22 25 B 12 B 12 27 M 6 25 64 29,5 11 60
2 GN.57621 GN 273.4-B14-B12-1-SW GN 911-M6-22 25 B 14 B 12 27 M 6 25 64 29,5 11 60
3 GN.57641 GN 273.4-B16-B12-1-SW GN 911-M6-22 25 B 16 B 12 27 M 6 25 64 29,5 11 60
4 GN.57661 GN 273.4-B18-B12-1-SW GN 911-M6-22 25 B 18 B 12 27 M 6 25 64 29,5 11 60
5 GN.57611 GN 273.4-B12-B18-1-SW GN 911-M6-22 25 B 12 B 18 27 M 6 25 64 29,5 11 60
6 GN.57631 GN 273.4-B14-B18-1-SW GN 911-M6-22 25 B 14 B 18 27 M 6 25 64 29,5 11 60
7 GN.57651 GN 273.4-B16-B18-1-SW GN 911-M6-22 25 B 16 B 18 27 M 6 25 64 29,5 11 60
8 GN.57671 GN 273.4-B18-B18-1-SW GN 911-M6-22 25 B 18 B 18 27 M 6 25 64 29,5 11 60
9 GN.57606 GN 273.4-B12-B12-2-SW GN 911-M6-22 25 B 12 B 12 27 M 6 25 64 29,5 11 60
10 GN.57626 GN 273.4-B14-B12-2-SW GN 911-M6-22 25 B 14 B 12 27 M 6 25 64 29,5 11 60
11 GN.57646 GN 273.4-B16-B12-2-SW GN 911-M6-22 25 B 16 B 12 27 M 6 25 64 29,5 11 60
12 GN.57666 GN 273.4-B18-B12-2-SW GN 911-M6-22 25 B 18 B 12 27 M 6 25 64 29,5 11 60
13 GN.57616 GN 273.4-B12-B18-2-SW GN 911-M6-22 25 B 12 B 18 27 M 6 25 64 29,5 11 60
14 GN.57636 GN 273.4-B14-B18-2-SW GN 911-M6-22 25 B 14 B 18 27 M 6 25 64 29,5 11 60
15 GN.57656 GN 273.4-B16-B18-2-SW GN 911-M6-22 25 B 16 B 18 27 M 6 25 64 29,5 11 60
16 GN.57676 GN 273.4-B18-B18-2-SW GN 911-M6-22 25 B 18 B 18 27 M 6 25 64 29,5 11 60
Part Number
Description
For d4
b
d1
d2
d3
d4
k
l
m
t-0,5
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION