1

008G - GN 214.3 - Lock pins - Stainless steel

Manufacturer ELESA
Description GN 214.3-6-10
Part Number GN.37061
Product selection
Selector Part Number Description a b d1 -0.04 d2 d3 d4 d5 l1 +0.4 l2 l3 Buy Now Weight g
1 GN.37061 GN 214.3-6-10 2,3 0,5 6 7 +0,5 5,9 12 23 10 7 38 - 18
2 GN.37062 GN 214.3-6-16 2,3 0,5 6 7 +0,5 5,9 12 23 16 7 38 - 17
3 GN.37063 GN 214.3-6-20 2,3 0,5 6 7 +0,5 5,9 12 23 20 7 38 - 25
4 GN.37064 GN 214.3-6-25 2,3 0,5 6 7 +0,5 5,9 12 23 25 7 38 - 27
5 GN.37065 GN 214.3-6-30 2,3 0,5 6 7 +0,5 5,9 12 23 30 7 38 - 29
6 GN.37066 GN 214.3-6-40 2,3 0,5 6 7 +0,5 5,9 12 23 40 7 38 - 33
7 GN.37067 GN 214.3-8-20 2,8 0,6 8 10 +0,5 7,9 12 23 20 8,4 38 - 27
8 GN.37068 GN 214.3-8-25 2,8 0,6 8 10 +0,5 7,9 12 23 25 8,4 38 - 29
9 GN.37069 GN 214.3-8-30 2,8 0,6 8 10 +0,5 7,9 12 23 30 8,4 38 - 31
10 GN.37070 GN 214.3-8-40 2,8 0,6 8 10 +0,5 7,9 12 23 40 8,4 38 - 35
11 GN.37071 GN 214.3-8-50 2,8 0,6 8 10 +0,5 7,9 12 23 50 8,4 38 - 34
12 GN.37072 GN 214.3-10-20 3,3 1 10 12 +1 9,9 16 28 20 9,8 42 - 39
13 GN.37073 GN 214.3-10-25 3,3 1 10 12 +1 9,9 16 28 25 9,8 42 - 42
14 GN.37074 GN 214.3-10-30 3,3 1 10 12 +1 9,9 16 28 30 9,8 42 - 45
15 GN.37075 GN 214.3-10-40 3,3 1 10 12 +1 9,9 16 28 40 9,8 42 - 50
16 GN.37076 GN 214.3-10-50 3,3 1 10 12 +1 9,9 16 28 50 9,8 42 - 54
17 GN.37077 GN 214.3-12-25 3,8 1 12 14 +1 11,9 16 28 25 11,3 42 - 53
18 GN.37078 GN 214.3-12-30 3,8 1 12 14 +1 11,9 16 28 30 11,3 42 - 55
19 GN.37079 GN 214.3-12-40 3,8 1 12 14 +1 11,9 16 28 40 11,3 42 - 64
20 GN.37080 GN 214.3-12-50 3,8 1 12 14 +1 11,9 16 28 50 11,3 42 - 70
21 GN.37081 GN 214.3-12-60 3,8 1 12 14 +1 11,9 16 28 60 11,3 42 - 77
22 GN.37082 GN 214.3-16-30 4,8 1,2 16 19 +1 15,9 20 32 30 14,2 46,5 - 102
23 GN.37083 GN 214.3-16-35 4,8 1,2 16 19 +1 15,9 20 32 35 14,2 46,5 - 109
24 GN.37084 GN 214.3-16-40 4,8 1,2 16 19 +1 15,9 20 32 40 14,2 46,5 - 116
25 GN.37085 GN 214.3-16-50 4,8 1,2 16 19 +1 15,9 20 32 50 14,2 46,5 - 129
26 GN.37086 GN 214.3-16-60 4,8 1,2 16 19 +1 15,9 20 32 60 14,2 46,5 - 143
27 GN.37087 GN 214.3-16-70 4,8 1,2 16 19 +1 15,9 20 32 70 14,2 46,5 - 155
Part Number
Description
a
b
d1 -0.04
d2
d3
d4
d5
l1 +0.4
l2
l3
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION