1

015G - GN 167 - Connecting clamps bases with large support - Aluminium

Manufacturer ELESA
Description GN 167-B20-1-BL
Part Number GN.50101
Product selection
Selector Part Number Description For d3 d1 hole d2 d3 k l1 l2 l3 s square hole t x1 x2 y1 y2 y3 Weight g
1 GN.50101 GN 167-B20-1-BL GN 911-M8-40 B 20 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 394
2 GN.50121 GN 167-B25-1-BL GN 911-M8-40 B 25 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 388
3 GN.50141 GN 167-B30-1-BL GN 911-M8-40 B 30 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 384
4 GN.50161 GN 167-B40-1-BL GN 911-M10-63 B 40 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1222
5 GN.50181 GN 167-B42-1-BL GN 911-M10-63 B 42 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1194
6 GN.50201 GN 167-B45-1-BL GN 911-M10-63 B 45 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1172
7 GN.50221 GN 167-B48-1-BL GN 911-M10-63 B 48 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1172
8 GN.50241 GN 167-B50-1-BL GN 911-M10-63 B 50 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1154
9 GN.50301 GN 167-V20-1-BL GN 911-M8-40 _ 7 M 8 58 69 46 146 V 20 7 75 60 72 35 30 980
10 GN.50321 GN 167-V25-1-BL GN 911-M8-40 _ 7 M 8 58 69 46 146 V 25 7 75 60 72 35 30 374
11 GN.50341 GN 167-V30-1-BL GN 911-M8-40 _ 7 M 8 58 69 46 146 V 30 7 75 60 72 35 30 368
12 GN.50361 GN 167-V40-1-BL GN 911-M10-63 _ 11 M 10 91 98 70 218 V 40 14 115 90 108 50 45 1176
13 GN.50381 GN 167-V45-1-BL GN 911-M10-63 _ 11 M 10 91 98 70 218 V 45 14 115 90 108 50 45 1148
14 GN.50401 GN 167-V50-1-BL GN 911-M10-63 _ 11 M 10 91 98 70 218 V 50 14 115 90 108 50 45 1094
15 GN.50111 GN 167-B20-2-BL GN 911-M8-40 B 20 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 394
16 GN.50131 GN 167-B25-2-BL GN 911-M8-40 B 25 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 388
17 GN.50151 GN 167-B30-2-BL GN 911-M8-40 B 30 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 384
18 GN.50171 GN 167-B40-2-BL GN 911-M10-63 B 40 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1222
19 GN.50191 GN 167-B42-2-BL GN 911-M10-63 B 42 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1194
20 GN.50211 GN 167-B45-2-BL GN 911-M10-63 B 45 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1182
21 GN.50231 GN 167-B48-2-BL GN 911-M10-63 B 48 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1172
22 GN.50251 GN 167-B50-2-BL GN 911-M10-63 B 50 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1154
23 GN.50311 GN 167-V20-2-BL GN 911-M8-40 _ 7 M 8 58 69 46 146 V 20 7 75 60 72 35 30 398
24 GN.50331 GN 167-V25-2-BL GN 911-M8-40 _ 7 M 8 58 69 46 146 V 25 7 75 60 72 35 30 374
25 GN.50351 GN 167-V30-2-BL GN 911-M8-40 _ 7 M 8 58 69 46 146 V 30 7 75 60 72 35 30 368
26 GN.50371 GN 167-V40-2-BL GN 911-M10-63 _ 11 M 10 91 98 70 218 V 40 14 115 90 108 50 45 1176
27 GN.50391 GN 167-V45-2-BL GN 911-M10-63 _ 11 M 10 91 98 70 218 V 45 14 115 90 108 50 45 1148
28 GN.50411 GN 167-V50-2-BL GN 911-M10-63 _ 11 M 10 91 98 70 218 V 50 14 115 90 108 50 45 1094
29 GN.50106 GN 167-B20-1-SW GN 911-M8-40 B 20 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 394
30 GN.50126 GN 167-B25-1-SW GN 911-M8-40 B 25 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 388
31 GN.50146 GN 167-B30-1-SW GN 911-M8-40 B 30 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 384
32 GN.50166 GN 167-B40-1-SW GN 911-M10-63 B 40 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1222
33 GN.50186 GN 167-B42-1-SW GN 911-M10-63 B 42 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1194
34 GN.50206 GN 167-B45-1-SW GN 911-M10-63 B 45 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1172
35 GN.50226 GN 167-B48-1-SW GN 911-M10-63 B 48 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1172
36 GN.50246 GN 167-B50-1-SW GN 911-M10-63 B 50 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1154
37 GN.50306 GN 167-V20-1-SW GN 911-M8-40 _ 7 M 8 58 69 46 146 V 20 7 75 60 72 35 30 980
38 GN.50326 GN 167-V25-1-SW GN 911-M8-40 _ 7 M 8 58 69 46 146 V 25 7 75 60 72 35 30 374
39 GN.50346 GN 167-V30-1-SW GN 911-M8-40 _ 7 M 8 58 69 46 146 V 30 7 75 60 72 35 30 368
40 GN.50366 GN 167-V40-1-SW GN 911-M10-63 _ 11 M 10 91 98 70 218 V 40 14 115 90 108 50 45 1176
41 GN.50386 GN 167-V45-1-SW GN 911-M10-63 _ 11 M 10 91 98 70 218 V 45 14 115 90 108 50 45 1148
42 GN.50406 GN 167-V50-1-SW GN 911-M10-63 _ 11 M 10 91 98 70 218 V 50 14 115 90 108 50 45 1094
43 GN.50116 GN 167-B20-2-SW GN 911-M8-40 B 20 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 394
44 GN.50136 GN 167-B25-2-SW GN 911-M8-40 B 25 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 388
45 GN.50156 GN 167-B30-2-SW GN 911-M8-40 B 30 7 M 8 58 69 46 146 _ 7 75 60 72 35 30 384
46 GN.50176 GN 167-B40-2-SW GN 911-M10-63 B 40 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1222
47 GN.50196 GN 167-B42-2-SW GN 911-M10-63 B 42 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1194
48 GN.50216 GN 167-B45-2-SW GN 911-M10-63 B 45 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1182
49 GN.50236 GN 167-B48-2-SW GN 911-M10-63 B 48 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1172
50 GN.50256 GN 167-B50-2-SW GN 911-M10-63 B 50 11 M 10 91 98 70 218 _ 14 115 90 108 50 45 1154
51 GN.50316 GN 167-V20-2-SW GN 911-M8-40 _ 7 M 8 58 69 46 146 V 20 7 75 60 72 35 30 398
52 GN.50336 GN 167-V25-2-SW GN 911-M8-40 _ 7 M 8 58 69 46 146 V 25 7 75 60 72 35 30 374
53 GN.50356 GN 167-V30-2-SW GN 911-M8-40 _ 7 M 8 58 69 46 146 V 30 7 75 60 72 35 30 368
54 GN.50376 GN 167-V40-2-SW GN 911-M10-63 _ 11 M 10 91 98 70 218 V 40 14 115 90 108 50 45 1176
55 GN.50396 GN 167-V45-2-SW GN 911-M10-63 _ 11 M 10 91 98 70 218 V 45 14 115 90 108 50 45 1148
56 GN.50416 GN 167-V50-2-SW GN 911-M10-63 _ 11 M 10 91 98 70 218 V 50 14 115 90 108 50 45 1094
Part Number
Description
For d3
d1 hole
d2
d3
k
l1
l2
l3
s square hole
t
x1
x2
y1
y2
y3
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD