1

015G - GN 165 - Connecting clamp bases - Aluminium

Manufacturer ELESA
Description GN 165-B20-1-BL
Part Number GN.49001
Product selection
Selector Part Number Description For d3 d1 hole d2 d3 k l1 l2 s square hole t x1 x2 y1 y2 Weight g
1 GN.49001 GN 165-B20-1-BL GN 911-M8-40 B 20 7 M 8 58 69 46 _ 7 75 60 75 60 304
2 GN.49021 GN 165-B25-1-BL GN 911-M8-40 B 25 7 M 8 58 69 46 _ 7 75 60 75 60 296
3 GN.49041 GN 165-B30-1-BL GN 911-M8-40 B 30 7 M 8 58 69 46 _ 7 75 60 75 60 282
4 GN.49061 GN 165-B40-1-BL GN 911-M10-63 B 40 11 M 10 91 98 70 _ 14 115 90 119 90 946
5 GN.49081 GN 165-B42-1-BL GN 911-M10-63 B 42 11 M 10 91 98 70 _ 14 115 90 119 90 904
6 GN.49101 GN 165-B45-1-BL GN 911-M10-63 B 45 11 M 10 91 98 70 _ 14 115 90 119 90 878
7 GN.49121 GN 165-B48-1-BL GN 911-M10-63 B 48 11 M 10 91 98 70 _ 14 115 90 119 90 844
8 GN.49141 GN 165-B50-1-BL GN 911-M10-63 B 50 11 M 10 91 98 70 _ 14 115 90 119 90 810
9 GN.49201 GN 165-V20-1-BL GN 911-M8-40 _ 7 M 8 58 69 46 V 20 7 75 60 75 60 298
10 GN.49221 GN 165-V25-1-BL GN 911-M8-40 _ 7 M 8 58 69 46 V 25 7 75 60 75 60 286
11 GN.49241 GN 165-V30-1-BL GN 911-M8-40 _ 7 M 8 58 69 46 V 30 7 75 60 75 60 270
12 GN.49261 GN 165-V40-1-BL GN 911-M10-63 _ 11 M 10 91 98 70 V 40 14 115 90 119 90 920
13 GN.49281 GN 165-V45-1-BL GN 911-M10-63 _ 11 M 10 91 98 70 V 45 14 115 90 119 90 886
14 GN.49301 GN 165-V50-1-BL GN 911-M10-63 _ 11 M 10 91 98 70 V 50 14 115 90 119 90 840
15 GN.49011 GN 165-B20-2-BL GN 911-M8-40 B 20 7 M 8 58 69 46 _ 7 75 60 75 60 300
16 GN.49031 GN 165-B25-2-BL GN 911-M8-40 B 25 7 M 8 58 69 46 _ 7 75 60 75 60 296
17 GN.49051 GN 165-B30-2-BL GN 911-M8-40 B 30 7 M 8 58 69 46 _ 7 75 60 75 60 282
18 GN.49071 GN 165-B40-2-BL GN 911-M10-63 B 40 11 M 10 91 98 70 _ 14 115 90 119 90 945
19 GN.49091 GN 165-B42-2-BL GN 911-M10-63 B 42 11 M 10 91 98 70 _ 14 115 90 119 90 905
20 GN.49111 GN 165-B45-2-BL GN 911-M10-63 B 45 11 M 10 91 98 70 _ 14 115 90 119 90 878
21 GN.49131 GN 165-B48-2-BL GN 911-M10-63 B 48 11 M 10 91 98 70 _ 14 115 90 119 90 840
22 GN.49151 GN 165-B50-2-BL GN 911-M10-63 B 50 11 M 10 91 98 70 _ 14 115 90 119 90 810
23 GN.49211 GN 165-V20-2-BL GN 911-M8-40 _ 7 M 8 58 69 46 V 20 7 75 60 75 60 298
24 GN.49231 GN 165-V25-2-BL GN 911-M8-40 _ 7 M 8 58 69 46 V 25 7 75 60 75 60 286
25 GN.49251 GN 165-V30-2-BL GN 911-M8-40 _ 7 M 8 58 69 46 V 30 7 75 60 75 60 270
26 GN.49271 GN 165-V40-2-BL GN 911-M10-63 _ 11 M 10 91 98 70 V 40 14 115 90 119 90 920
27 GN.49291 GN 165-V45-2-BL GN 911-M10-63 _ 11 M 10 91 98 70 V 45 14 115 90 119 90 885
28 GN.49311 GN 165-V50-2-BL GN 911-M10-63 _ 11 M 10 91 98 70 V 50 14 115 90 119 90 840
29 GN.49006 GN 165-B20-1-SW GN 911-M8-40 B 20 7 M 8 58 69 46 _ 7 75 60 75 60 304
30 GN.49026 GN 165-B25-1-SW GN 911-M8-40 B 25 7 M 8 58 69 46 _ 7 75 60 75 60 296
31 GN.49046 GN 165-B30-1-SW GN 911-M8-40 B 30 7 M 8 58 69 46 _ 7 75 60 75 60 282
32 GN.49066 GN 165-B40-1-SW GN 911-M10-63 B 40 11 M 10 91 98 70 _ 14 115 90 119 90 946
33 GN.49086 GN 165-B42-1-SW GN 911-M10-63 B 42 11 M 10 91 98 70 _ 14 115 90 119 90 904
34 GN.49106 GN 165-B45-1-SW GN 911-M10-63 B 45 11 M 10 91 98 70 _ 14 115 90 119 90 878
35 GN.49126 GN 165-B48-1-SW GN 911-M10-63 B 48 11 M 10 91 98 70 _ 14 115 90 119 90 844
36 GN.49146 GN 165-B50-1-SW GN 911-M10-63 B 50 11 M 10 91 98 70 _ 14 115 90 119 90 810
37 GN.49206 GN 165-V20-1-SW GN 911-M8-40 _ 7 M 8 58 69 46 V 20 7 75 60 75 60 298
38 GN.49226 GN 165-V25-1-SW GN 911-M8-40 _ 7 M 8 58 69 46 V 25 7 75 60 75 60 286
39 GN.49246 GN 165-V30-1-SW GN 911-M8-40 _ 7 M 8 58 69 46 V 30 7 75 60 75 60 270
40 GN.49266 GN 165-V40-1-SW GN 911-M10-63 _ 11 M 10 91 98 70 V 40 14 115 90 119 90 920
41 GN.49286 GN 165-V45-1-SW GN 911-M10-63 _ 11 M 10 91 98 70 V 45 14 115 90 119 90 886
42 GN.49306 GN 165-V50-1-SW GN 911-M10-63 _ 11 M 10 91 98 70 V 50 14 115 90 119 90 840
43 GN.49016 GN 165-B20-2-SW GN 911-M8-40 B 20 7 M 8 58 69 46 _ 7 75 60 75 60 300
44 GN.49036 GN 165-B25-2-SW GN 911-M8-40 B 25 7 M 8 58 69 46 _ 7 75 60 75 60 296
45 GN.49056 GN 165-B30-2-SW GN 911-M8-40 B 30 7 M 8 58 69 46 _ 7 75 60 75 60 282
46 GN.49076 GN 165-B40-2-SW GN 911-M10-63 B 40 11 M 10 91 98 70 _ 14 115 90 119 90 945
47 GN.49096 GN 165-B42-2-SW GN 911-M10-63 B 42 11 M 10 91 98 70 _ 14 115 90 119 90 905
48 GN.49116 GN 165-B45-2-SW GN 911-M10-63 B 45 11 M 10 91 98 70 _ 14 115 90 119 90 878
49 GN.49136 GN 165-B48-2-SW GN 911-M10-63 B 48 11 M 10 91 98 70 _ 14 115 90 119 90 840
50 GN.49156 GN 165-B50-2-SW GN 911-M10-63 B 50 11 M 10 91 98 70 _ 14 115 90 119 90 810
51 GN.49216 GN 165-V20-2-SW GN 911-M8-40 _ 7 M 8 58 69 46 V 20 7 75 60 75 60 298
52 GN.49236 GN 165-V25-2-SW GN 911-M8-40 _ 7 M 8 58 69 46 V 25 7 75 60 75 60 286
53 GN.49256 GN 165-V30-2-SW GN 911-M8-40 _ 7 M 8 58 69 46 V 30 7 75 60 75 60 270
54 GN.49276 GN 165-V40-2-SW GN 911-M10-63 _ 11 M 10 91 98 70 V 40 14 115 90 119 90 920
55 GN.49296 GN 165-V45-2-SW GN 911-M10-63 _ 11 M 10 91 98 70 V 45 14 115 90 119 90 885
56 GN.49316 GN 165-V50-2-SW GN 911-M10-63 _ 11 M 10 91 98 70 V 50 14 115 90 119 90 840
Part Number
Description
For d3
d1 hole
d2
d3
k
l1
l2
s square hole
t
x1
x2
y1
y2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD