1

015G - GN 162-NI - Connecting clamp bases - Stainless steel

Manufacturer ELESA
Description GN 162-B12-2-NI
Part Number GN.48033
Product selection
CAD Selector Part Number Description d1 d2 d3 k l1 l2 t x1 x2 y1 y2 Weight g
1 GN.48033 GN 162-B12-2-NI B 12 5,5 M 6 40 34,5 25 7 50 38 50 38 238
2 GN.48053 GN 162-B14-2-NI B 14 5,5 M 6 40 34,5 25 7 50 38 50 38 227
No CAD available 3 GN.48073 GN 162-B15-2-NI B 15 5,5 M6 40 34,5 25 7 50 38 50 38 220
4 GN.48093 GN 162-B16-2-NI B 16 5,5 M 6 40 34,5 25 7 50 38 50 38 213
5 GN.48113 GN 162-B18-2-NI B 18 5,5 M 6 40 34,5 25 7 50 38 50 38 207
6 GN.48123 GN 162-B20-2-NI B20 5,5 M6 40 34,5 25 7 50 38 50 38 200
Part Number
Description
d1
d2
d3
k
l1
l2
t
x1
x2
y1
y2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD