1

015G - GN 145.1 - Connecting clamps with mounting base - for linear actuators, aluminium

Manufacturer ELESA
Description GN 145.1-B18-1-SW
Part Number GN.45701
Product selection
Selector Part Number Description For d3 d1 Bore with slider bush d1 Bore without slider bush d2 d3 d4 k l m t x y1 y2 Weight g
1 GN.45701 GN 145.1-B18-1-SW GN 911-M6-22 _ B 18 5,5 M 6 M 3 25 40 18 7 35 50 38 60
2 GN.45711 GN 145.1-G18-1-SW GN 911-M6-22 G 18 _ 5,5 M 6 M 3 25 40 18 7 35 50 38 57
3 GN.45706 GN 145.1-B18-2-SW GN 911-M6-22 _ B 18 5,5 M 6 M 3 25 40 18 7 35 50 38 60
4 GN.45716 GN 145.1-G18-2-SW GN 911-M6-22 G 18 _ 5,5 M 6 M 3 25 40 18 7 35 50 38 57
Part Number
Description
For d3
d1 Bore with slider bush
d1 Bore without slider bush
d2
d3
d4
k
l
m
t
x
y1
y2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION