1

015G - GN 135 - Two-way connecting clamps - Aluminium

Manufacturer ELESA
Description GN 135-B30-B48-60-2-BL
Part Number GN.44559
Product selection
Selector Part Number Description d1 hole d2 hole d3 d3 clamping kit d4 d4 clamping kit k1 k2 l1 l2 l3 m s1 square hole s2 square hole
1 GN.44559 GN 135-B30-B48-60-2-BL 30 48 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - -
2 GN.44561 GN 135-B30-B50-60-2-BL 30 50 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - -
3 GN.44564 GN 135-B30-V40-60-2-BL 30 - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - 40x40
4 GN.44566 GN 135-B30-V50-60-2-BL 30 - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - 50x50
5 GN.44569 GN 135-B40-B48-60-2-BL 40 48 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - -
6 GN.44571 GN 135-B40-B50-60-2-BL 40 50 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - -
7 GN.44574 GN 135-B40-V50-60-2-BL 40 - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - 50x50
8 GN.44579 GN 135-V30-B40-60-2-BL - 40 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 30x30 -
9 GN.44581 GN 135-V30-B48-60-2-BL - 48 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 30x30 -
10 GN.44583 GN 135-V30-B50-60-2-BL - 50 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 30x30 -
11 GN.44586 GN 135-V30-V40-60-2-BL - - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 30x30 40x40
12 GN.44588 GN 135-V30-V50-60-2-BL - - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 30x30 50x50
13 GN.44591 GN 135-V40-B48-60-2-BL - 48 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 40x40 -
14 GN.44593 GN 135-V40-B50-60-2-BL - 50 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 40x40 -
15 GN.44596 GN 135-V40-V50-60-2-BL - - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 40x40 50x50
16 GN.44560 GN 135-B30-B48-60-2-SW 30 48 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - -
17 GN.44562 GN 135-B30-B50-60-2-SW 30 50 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - -
18 GN.44565 GN 135-B30-V40-60-2-SW 30 - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - 40x40
19 GN.44567 GN 135-B30-V50-60-2-SW 30 - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - 50x50
20 GN.44570 GN 135-B40-B48-60-2-SW 40 48 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - -
21 GN.44572 GN 135-B40-B50-60-2-SW 40 50 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - -
22 GN.44575 GN 135-B40-V50-60-2-SW 40 - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 - 50x50
23 GN.44580 GN 135-V30-B40-60-2-SW - 40 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 30x30 -
24 GN.44582 GN 135-V30-B48-60-2-SW - 48 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 30x30 -
25 GN.44584 GN 135-V30-B50-60-2-SW - 50 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 30x30 -
26 GN.44587 GN 135-V30-V40-60-2-SW - - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 30x30 40x40
27 GN.44589 GN 135-V30-V50-60-2-SW - - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 30x30 50x50
28 GN.44592 GN 135-V40-B48-60-2-SW - 48 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 40x40 -
29 GN.44594 GN 135-V40-B50-60-2-SW - 50 M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 40x40 -
30 GN.44597 GN 135-V40-V50-60-2-SW - - M8 GN 911-M8-55 M10 GN 911-M10-55 60 76 120 79 98 55 40x40 50x50
Part Number
Description
d1 hole
d2 hole
d3
d3 clamping kit
d4
d4 clamping kit
k1
k2
l1
l2
l3
m
s1 square hole
s2 square hole
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD