1

015G - GN 134.1 - Two-way connecting clamps - for linear actuators, aluminium

Manufacturer ELESA
Description GN 134.1-V30-V30-1-SW
Part Number GN.44511
Product selection
Selector Part Number Description For d2 d1 hole d2 hole d3 k l1 l2 m s1 square hole s2 square hole Weight g
1 GN.44511 GN 134.1-V30-V30-1-SW GN 911-M8-32 _ M 8 M 4 50 79,5 68 33,5 V 30 V 30 300
2 GN.44531 GN 134.1-V40-V40-1-SW GN 911-M10-55 _ M 10 M 5 76 125 98 55 V 40 V 40 946
3 GN.44551 GN 134.1-V50-V50-1-SW GN 911-M10-55 _ M 10 M 6 76 125 98 55 V 50 V 50 826
4 GN.44501 GN 134.1-V30-B30-1-SW GN 911-M8-32 B 30 M 8 M 4 50 79,5 68 33,5 V 30 _ 300
5 GN.44521 GN 134.1-V40-B40-1-SW GN 911-M10-55 B 40 M 10 M 5 76 125 98 55 V 40 _ 946
6 GN.44541 GN 134.1-V50-B50-1-SW GN 911-M10-55 B 50 M 10 M 6 76 125 98 55 V 50 _ 826
7 GN.44516 GN 134.1-V30-V30-2-SW GN 911-M8-32 _ M 8 M 4 50 79,5 68 33,5 V 30 V 30 300
8 GN.44536 GN 134.1-V40-V40-2-SW GN 911-M10-55 _ M 10 M 5 76 125 98 55 V 40 V 40 946
9 GN.44556 GN 134.1-V50-V50-2-SW GN 911-M10-55 _ M 10 M 6 76 125 98 55 V 50 V 50 826
10 GN.44506 GN 134.1-V30-B30-2-SW GN 911-M8-32 B 30 M 8 M 4 50 79,5 68 33,5 V 30 _ 300
11 GN.44526 GN 134.1-V40-B40-2-SW GN 911-M10-55 B 40 M 10 M 5 76 125 98 55 V 40 _ 946
12 GN.44546 GN 134.1-V50-B50-2-SW GN 911-M10-55 B 50 M 10 M 6 76 125 98 55 V 50 _ 826
Part Number
Description
For d2
d1 hole
d2 hole
d3
k
l1
l2
m
s1 square hole
s2 square hole
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION