1

015G - GN 132.2 - Two-way connecting clamps - for linear actuators, aluminium

Manufacturer ELESA
Description GN 132.2-B30-B30-1-SW
Part Number GN.42901
Product selection
Selector Part Number Description For d3 d1 Bore with slider bush d1 Bore without slider bush d2 Bore with slider bush d2 Bore without slider bush d3 d4 k l m Weight g
1 GN.42901 GN 132.2-B30-B30-1-SW GN 911-M8-32 _ B 30 _ B 30 M 8 M 4 40 97 33 168
2 GN.42941 GN 132.2-G30-G30-1-SW GN 911-M8-32 G 30 _ G 30 _ M 8 M 4 40 97 33 168
3 GN.42911 GN 132.2-B40-B40-1-SW GN 911-M10-40 _ B 40 _ B 40 M 10 M 5 56 125 45 400
4 GN.42951 GN 132.2-G40-G40-1-SW GN 911-M10-40 G 40 _ G 40 _ M 10 M 5 56 125 45 400
5 GN.42921 GN 132.2-B50-B50-1-SW GN 911-M10-55 _ B 50 _ B 50 M 10 M 6 65 143 53 590
6 GN.42961 GN 132.2-G50-G50-1-SW GN 911-M10-55 G 50 _ G 50 _ M 10 M 6 65 143 53 590
7 GN.42931 GN 132.2-B60-B60-1-SW GN 911-M10-55 _ B 60 _ B 60 M 10 M 8 80 169 65 1000
8 GN.42971 GN 132.2-G60-G60-1-SW GN 911-M10-55 G 60 _ G 60 _ M 10 M 8 80 169 65 1000
9 GN.42906 GN 132.2-B30-B30-2-SW GN 911-M8-32 _ B 30 _ B 30 M 8 M 4 40 97 33 168
10 GN.42946 GN 132.2-G30-G30-2-SW GN 911-M8-32 G 30 _ G 30 _ M 8 M 4 40 97 33 168
11 GN.42916 GN 132.2-B40-B40-2-SW GN 911-M10-40 _ B 40 _ B 40 M 10 M 5 56 125 45 400
12 GN.42956 GN 132.2-G40-G40-2-SW GN 911-M10-40 G 40 _ G 40 _ M 10 M 5 56 125 45 400
13 GN.42926 GN 132.2-B50-B50-2-SW GN 911-M10-55 _ B 50 _ B 50 M 10 M 6 65 143 53 590
14 GN.42966 GN 132.2-G50-G50-2-SW GN 911-M10-55 G 50 _ G 50 _ M 10 M 6 65 143 53 590
15 GN.42936 GN 132.2-B60-B60-2-SW GN 911-M10-55 _ B 60 _ B 60 M 10 M 8 80 169 65 1000
16 GN.42976 GN 132.2-G60-G60-2-SW GN 911-M10-55 G 60 _ G 60 _ M 10 M 8 80 169 65 1000
Part Number
Description
For d3
d1 Bore with slider bush
d1 Bore without slider bush
d2 Bore with slider bush
d2 Bore without slider bush
d3
d4
k
l
m
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION