1

008G - GN 113.1 - Lock pins - Stainless steel

Manufacturer ELESA
Description GN 113.1-6-0
Part Number GN.37941
Product selection
Selector Part Number Description Axial holding force [N] Mounting hole H11 d1 -0.04/-0.08 d2 d3 d4 l1 max. l1 min. l2 l3 Buy Now Weight g
1 GN.37941 GN 113.1-6-0 16 6 6 7 38 17,5 5 _ 5 30 - 16
2 GN.37942 GN 113.1-6-5 18 6 6 7 38 17,5 10 5 5 30 - 23
3 GN.37943 GN 113.1-8-0 16 8 8 9,5 38 17,5 5 _ 6,5 30 - 19
4 GN.37944 GN 113.1-8-5 18 8 8 9,5 38 17,5 10 5 6,5 30 - 20
5 GN.37945 GN 113.1-10-0 21 10 10 12 47 23 5 _ 8,7 36 - 38
6 GN.37946 GN 113.1-10-5 23 10 10 12 47 23 10 5 8,7 36 - 39
7 GN.37947 GN 113.1-12-0 21 12 12 14 47 23 5 _ 9,4 36 - 42
8 GN.37948 GN 113.1-12-5 23 12 12 14 47 23 10 5 9,4 36 - 44
Part Number
Description
Axial holding force [N]
Mounting hole H11
d1 -0.04/-0.08
d2
d3
d4
l1 max.
l1 min.
l2
l3
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD