1

002E - EWN.SST-FP - Wing nuts - Technopolymer - Brass boss, threaded pass-through hole, withot cap

Manufacturer ELESA
Description EWN.48 SST-FP-M6-C0
Part Number 224122-C0
Product selection
Selector Part Number Description D L h b d 6H d1 d2 d3 l2 l3 Weight g
1 224122-C0 EWN.48 SST-FP-M6-C0 47 23,5 12 7 M6 13,5 10 8,5 5,5 21,5 9
2 224123-C0 EWN.48 SST-FP-M8-C0 47 23,5 12 7 M8 13,5 10 8,5 5,5 21,5 8
3 224133-C0 EWN.55 SST-FP-M8-C0 55 27,5 18 8 M8 16 12 10,5 6,5 25 18
4 224153-C0 EWN.70 SST-FP-M10-C0 70 35,5 20 10 M10 20 15 13 8 32 31
Part Number
Description
D
L
h
b
d 6H
d1
d2
d3
l2
l3
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page