1

003E - ERZ.SST - Adjustable handles - Technopolymer, steel or stainless steel clamping element

Manufacturer ELESA
Description ERZ.44 SST-M5
Part Number 239105
Product selection
Selector Part Number Description Buy Now D L h R d d1 h1 h2 l1 z Weight g
1 239105 ERZ.44 SST-M5 - 15,5 52 8 44 M5 10 24,5 3,5 11 18 16
2 239106 ERZ.44 SST-M6 - 15,5 52 8 44 M6 10 24,5 3,5 11 18 15
3 239135 ERZ.63 SST-M6 - 19 73,5 10 63 M6 13,5 31 3,5 13,5 24 36
4 239136 ERZ.63 SST-M8 - 19 73,5 10 63 M8 13,5 31 3,5 13,5 24 34
5 239155 ERZ.78 SST-M8 - 23 90,5 14 78 M8 16 36 3,5 16 26 61
6 239156 ERZ.78 SST-M10 - 23 90,5 14 78 M10 16 36 3,5 16 26 55
7 239175 ERZ.95 SST-M10 - 26,5 109 17 95 M10 19 43 5 18 28 93
8 239176 ERZ.95 SST-M12 - 26,5 109 17 95 M12 19 43 5 18 28 86
Part Number
Description
Buy Now
D
L
h
R
d
d1
h1
h2
l1
z
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD