1

003E - ERX-CR - Adjustable handles - Technopolymer chrome-plated

Manufacturer ELESA
Description ERX.44-CR-B-M6
Part Number 152301
Product selection
Selector Part Number Description D L h H H1 R d 6H d1 h1 h2 h3 l1 z Weight g
1 152301 ERX.44-CR-B-M6 15,5 52 10 32,5 36 44 M6 12 29,5 6 25 11 18 10
2 152311 ERX.63-CR-B-M8 19 73,5 13 43 47 63 M8 15 37,5 8 34,5 13,5 20 20
3 152321 ERX.78-CR-B-M10 23 90,5 18 54 58 78 M10 19 47 12 44 16 24 44
4 152341 ERX.95-CR-B-M12 26,5 109 20 64,5 69 95 M12 21,5 54,5 13 53 18 26 51
Part Number
Description
D
L
h
H
H1
R
d 6H
d1
h1
h2
h3
l1
z
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page