1

003E - ERW-SST - Adjustable handles - Flat lever, technopolymer - Stainless steel boss, threaded hole

Manufacturer ELESA
Description ERW.30-SST-M5-C1
Part Number 255071-C1
Product selection
Selector Part Number Description D L h H H1 R d1 d6h h1 h2 h3 l1 z Weight g
1 255071-C1 ERW.30-SST-M5-C1 15,5 37,5 6 27 30,5 30 12 M5 29,5 6 20,5 9 18 10
2 255071-C2 ERW.30-SST-M5-C2 15,5 37,5 6 27 30,5 30 12 M5 29,5 6 20,5 9 18 10
3 255071-C3 ERW.30-SST-M5-C3 15,5 37,5 6 27 30,5 30 12 M5 29,5 6 20,5 9 18 10
4 255071-C4 ERW.30-SST-M5-C4 15,5 37,5 6 27 30,5 30 12 M5 29,5 6 20,5 9 18 10
5 255071-C5 ERW.30-SST-M5-C5 15,5 37,5 6 27 30,5 30 12 M5 29,5 6 20,5 9 18 10
6 255071-C6 ERW.30-SST-M5-C6 15,5 37,5 6 27 30,5 30 12 M5 29,5 6 20,5 9 18 10
7 255076-C1 ERW.30-SST-M6-C1 15,5 37,5 6 27 30,5 30 12 M6 29,5 6 20,5 9 18 11
8 255076-C2 ERW.30-SST-M6-C2 15,5 37,5 6 27 30,5 30 12 M6 29,5 6 20,5 9 18 11
9 255076-C3 ERW.30-SST-M6-C3 15,5 37,5 6 27 30,5 30 12 M6 29,5 6 20,5 9 18 11
10 255076-C4 ERW.30-SST-M6-C4 15,5 37,5 6 27 30,5 30 12 M6 29,5 6 20,5 9 18 11
11 255076-C5 ERW.30-SST-M6-C5 15,5 37,5 6 27 30,5 30 12 M6 29,5 6 20,5 9 18 11
12 255076-C6 ERW.30-SST-M6-C6 15,5 37,5 6 27 30,5 30 12 M6 29,5 6 20,5 9 18 11
13 255101-C1 ERW.44-SST-M5-C1 15,5 52 6 27 30,5 44 12 M5 29,5 6 18,5 11 18 12
14 255101-C2 ERW.44-SST-M5-C2 15,5 52 6 27 30,5 44 12 M5 29,5 6 18,5 11 18 12
15 255101-C3 ERW.44-SST-M5-C3 15,5 52 6 27 30,5 44 12 M5 29,5 6 18,5 11 18 12
16 255101-C4 ERW.44-SST-M5-C4 15,5 52 6 27 30,5 44 12 M5 29,5 6 18,5 11 18 12
17 255101-C5 ERW.44-SST-M5-C5 15,5 52 6 27 30,5 44 12 M5 29,5 6 18,5 11 18 12
18 255101-C6 ERW.44-SST-M5-C6 15,5 52 6 27 30,5 44 12 M5 29,5 6 18,5 11 18 12
19 255106-C1 ERW.44-SST-M6-C1 15,5 52 6 27 30,5 44 12 M6 29,5 6 18,5 11 18 16
20 255106-C2 ERW.44-SST-M6-C2 15,5 52 6 27 30,5 44 12 M6 29,5 6 18,5 11 18 16
21 255106-C3 ERW.44-SST-M6-C3 15,5 52 6 27 30,5 44 12 M6 29,5 6 18,5 11 18 16
22 255106-C4 ERW.44-SST-M6-C4 15,5 52 6 27 30,5 44 12 M6 29,5 6 18,5 11 18 16
23 255106-C5 ERW.44-SST-M6-C5 15,5 52 6 27 30,5 44 12 M6 29,5 6 18,5 11 18 16
24 255106-C6 ERW.44-SST-M6-C6 15,5 52 6 27 30,5 44 12 M6 29,5 6 18,5 11 18 16
25 255131-C1 ERW.63-SST-M6-C1 19 73,5 12 36,5 40 63 15 M6 37,5 8 26,5 13,5 20 63
26 255131-C2 ERW.63-SST-M6-C2 19 73,5 12 36,5 40 63 15 M6 37,5 8 26,5 13,5 20 63
27 255131-C3 ERW.63-SST-M6-C3 19 73,5 12 36,5 40 63 15 M6 37,5 8 26,5 13,5 20 63
28 255131-C4 ERW.63-SST-M6-C4 19 73,5 12 36,5 40 63 15 M6 37,5 8 26,5 13,5 20 63
29 255131-C5 ERW.63-SST-M6-C5 19 73,5 12 36,5 40 63 15 M6 37,5 8 26,5 13,5 20 63
30 255131-C6 ERW.63-SST-M6-C6 19 73,5 12 36,5 40 63 15 M6 37,5 8 26,5 13,5 20 63
31 255136-C1 ERW.63-SST-M8-C1 19 73,5 12 36,5 40 63 15 M8 37,5 8 26,5 13,5 20 31
32 255136-C2 ERW.63-SST-M8-C2 19 73,5 12 36,5 40 63 15 M8 37,5 8 26,5 13,5 20 31
33 255136-C3 ERW.63-SST-M8-C3 19 73,5 12 36,5 40 63 15 M8 37,5 8 26,5 13,5 20 31
34 255136-C4 ERW.63-SST-M8-C4 19 73,5 12 36,5 40 63 15 M8 37,5 8 26,5 13,5 20 31
35 255136-C5 ERW.63-SST-M8-C5 19 73,5 12 36,5 40 63 15 M8 37,5 8 26,5 13,5 20 31
36 255136-C6 ERW.63-SST-M8-C6 19 73,5 12 36,5 40 63 15 M8 37,5 8 26,5 13,5 20 31
37 255151-C1 ERW.78-SST-M8-C1 24,5 90,5 13 42 45,5 78 19 M8 47 12 30 16 24 40
38 255151-C2 ERW.78-SST-M8-C2 24,5 90,5 13 42 45,5 78 19 M8 47 12 30 16 24 40
39 255151-C3 ERW.78-SST-M8-C3 24,5 90,5 13 42 45,5 78 19 M8 47 12 30 16 24 40
40 255151-C4 ERW.78-SST-M8-C4 24,5 90,5 13 42 45,5 78 19 M8 47 12 30 16 24 40
41 255151-C5 ERW.78-SST-M8-C5 24,5 90,5 13 42 45,5 78 19 M8 47 12 30 16 24 40
42 255151-C6 ERW.78-SST-M8-C6 24,5 90,5 13 42 45,5 78 19 M8 47 12 30 16 24 40
43 255156-C1 ERW.78-SST-M10-C1 24,5 90,5 13 42 45,5 78 19 M10 47 12 30 16 24 43
44 255156-C2 ERW.78-SST-M10-C2 24,5 90,5 13 42 45,5 78 19 M10 47 12 30 16 24 43
45 255156-C3 ERW.78-SST-M10-C3 24,5 90,5 13 42 45,5 78 19 M10 47 12 30 16 24 43
46 255156-C4 ERW.78-SST-M10-C4 24,5 90,5 13 42 45,5 78 19 M10 47 12 30 16 24 43
47 255156-C5 ERW.78-SST-M10-C5 24,5 90,5 13 42 45,5 78 19 M10 47 12 30 16 24 43
48 255156-C6 ERW.78-SST-M10-C6 24,5 90,5 13 42 45,5 78 19 M10 47 12 30 16 24 43
Part Number
Description
D
L
h
H
H1
R
d1
d6h
h1
h2
h3
l1
z
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page