1

003E - ERM. - Adjustable handles - Flat lever, zinc alloy, steel clamping element

Manufacturer ELESA
Description ERM.44 A-M4-C2
Part Number 240002-C2
Product selection
Selector Part Number Description Buy Now D L h H H1 R d d1 h1 h2 h3 l1 z Weight g
1 240002-C2 ERM.44 A-M4-C2 - 14,5 52 8 30 33 44 M4 10 24,5 3,5 20,5 11 18 16
2 240002-C6 ERM.44 A-M4-C6 - 14,5 52 8 30 33 44 M4 10 24,5 3,5 20,5 11 18 16
3 240002-C8 ERM.44 A-M4-C8 - 14,5 52 8 30 33 44 M4 10 24,5 3,5 20,5 11 18 16
4 240002-C9 ERM.44 A-M4-C9 - 14,5 52 8 30 33 44 M4 10 24,5 3,5 20,5 11 18 16
5 240003-C2 ERM.44 A-M5-C2 - 14,5 52 8 30 33 44 M5 10 24,5 3,5 20,5 11 18 16
6 240003-C6 ERM.44 A-M5-C6 - 14,5 52 8 30 33 44 M5 10 24,5 3,5 20,5 11 18 16
7 240003-C8 ERM.44 A-M5-C8 - 14,5 52 8 30 33 44 M5 10 24,5 3,5 20,5 11 18 16
8 240003-C9 ERM.44 A-M5-C9 - 14,5 52 8 30 33 44 M5 10 24,5 3,5 20,5 11 18 16
9 240004-C2 ERM.44 A-M6-C2 - 14,5 52 8 30 33 44 M6 10 24,5 3,5 20,5 11 18 15
10 240004-C6 ERM.44 A-M6-C6 - 14,5 52 8 30 33 44 M6 10 24,5 3,5 20,5 11 18 15
11 240004-C8 ERM.44 A-M6-C8 - 14,5 52 8 30 33 44 M6 10 24,5 3,5 20,5 11 18 15
12 240004-C9 ERM.44 A-M6-C9 - 14,5 52 8 30 33 44 M6 10 24,5 3,5 20,5 11 18 15
13 240014-C2 ERM.63 A-M6-C2 - 18 73,5 10 38 41 63 M6 13,5 31 3,5 27 13,5 24 36
14 240014-C6 ERM.63 A-M6-C6 - 18 73,5 10 38 41 63 M6 13,5 31 3,5 27 13,5 24 36
15 240014-C8 ERM.63 A-M6-C8 - 18 73,5 10 38 41 63 M6 13,5 31 3,5 27 13,5 24 36
16 240014-C9 ERM.63 A-M6-C9 - 18 73,5 10 38 41 63 M6 13,5 31 3,5 27 13,5 24 36
17 240015-C2 ERM.63 A-M8-C2 - 18 73,5 10 38 41 63 M8 13,5 31 3,5 27 13,5 24 34
18 240015-C6 ERM.63 A-M8-C6 - 18 73,5 10 38 41 63 M8 13,5 31 3,5 27 13,5 24 34
19 240015-C8 ERM.63 A-M8-C8 - 18 73,5 10 38 41 63 M8 13,5 31 3,5 27 13,5 24 34
20 240015-C9 ERM.63 A-M8-C9 - 18 73,5 10 38 41 63 M8 13,5 31 3,5 27 13,5 24 34
21 240025-C2 ERM.78 A-M8-C2 - 21,5 90,5 14 46 50 78 M8 16 36 3,5 34,5 16 26 61
22 240025-C6 ERM.78 A-M8-C6 - 21,5 90,5 14 46 50 78 M8 16 36 3,5 34,5 16 26 61
23 240025-C8 ERM.78 A-M8-C8 - 21,5 90,5 14 46 50 78 M8 16 36 3,5 34,5 16 26 61
24 240025-C9 ERM.78 A-M8-C9 - 21,5 90,5 14 46 50 78 M8 16 36 3,5 34,5 16 26 61
25 240026-C2 ERM.78 A-M10-C2 - 21,5 90,5 14 46 50 78 M10 16 36 3,5 34,5 16 26 55
26 240026-C6 ERM.78 A-M10-C6 - 21,5 90,5 14 46 50 78 M10 16 36 3,5 34,5 16 26 55
27 240026-C8 ERM.78 A-M10-C8 - 21,5 90,5 14 46 50 78 M10 16 36 3,5 34,5 16 26 55
28 240026-C9 ERM.78 A-M10-C9 - 21,5 90,5 14 46 50 78 M10 16 36 3,5 34,5 16 26 55
29 240036-C2 ERM.95 A-M10-C2 - 25 109 17 56 61 95 M10 19,5 43 5 42 18 28 93
30 240036-C6 ERM.95 A-M10-C6 - 25 109 17 56 61 95 M10 19,5 43 5 42 18 28 93
31 240036-C8 ERM.95 A-M10-C8 - 25 109 17 56 61 95 M10 19,5 43 5 42 18 28 93
32 240036-C9 ERM.95 A-M10-C9 - 25 109 17 56 61 95 M10 19,5 43 5 42 18 28 93
33 240037-C2 ERM.95 A-M12-C2 - 25 109 17 56 61 95 M12 19,5 43 5 42 18 28 86
34 240037-C6 ERM.95 A-M12-C6 - 25 109 17 56 61 95 M12 19,5 43 5 42 18 28 86
35 240037-C8 ERM.95 A-M12-C8 - 25 109 17 56 61 95 M12 19,5 43 5 42 18 28 86
36 240037-C9 ERM.95 A-M12-C9 - 25 109 17 56 61 95 M12 19,5 43 5 42 18 28 86
Part Number
Description
Buy Now
D
L
h
H
H1
R
d
d1
h1
h2
h3
l1
z
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD