1

009E - DVB.7 - Vibration-damping elements - Rubber and steel or stainless steel - Threaded hole

Manufacturer ELESA
Description DVB.7-20-17-M5-40
Part Number 432301
Product selection
Selector Part Number Description D L h d d1 Buy Now
1 432301 DVB.7-20-17-M5-40 20 17 5 M5 10 -
2 432101 DVB.7-20-17-M5-55 20 17 5 M5 10 -
3 432501 DVB.7-20-17-M5-70 20 17 5 M5 10 -
4 432302 DVB.7-20-17-M6-40 20 17 6 M6 10 -
5 432102 DVB.7-20-17-M6-55 20 17 6 M6 10 -
6 432502 DVB.7-20-17-M6-70 20 17 6 M6 10 -
7 432303 DVB.7-25-17-M6-40 25 17 6 M6 19 -
8 432103 DVB.7-25-17-M6-55 25 17 6 M6 19 -
9 432503 DVB.7-25-17-M6-70 25 17 6 M6 19 -
10 432311 DVB.7-32-22-M8-40 32 22 8 M8 24 -
11 432111 DVB.7-32-22-M8-55 32 22 8 M8 24 -
12 432511 DVB.7-32-22-M8-70 32 22 8 M8 24 -
13 432321 DVB.7-38-35-M8-40 38 35 8 M8 30 -
14 432121 DVB.7-38-35-M8-55 38 35 8 M8 30 -
15 432521 DVB.7-38-35-M8-70 38 35 8 M8 30 -
16 432331 DVB.7-38-35-M10-40 38 35 10 M10 30 -
17 432131 DVB.7-38-35-M10-55 38 35 10 M10 30 -
18 432531 DVB.7-38-35-M10-70 38 35 10 M10 30 -
19 432341 DVB.7-43-50-M10-40 43 50 10 M10 30 -
20 432141 DVB.7-43-50-M10-55 43 50 10 M10 30 -
21 432541 DVB.7-43-50-M10-70 43 50 10 M10 30 -
22 432351 DVB.7-50-20-M10-40 50 20 10 M10 40 -
23 432151 DVB.7-50-20-M10-55 50 20 10 M10 40 -
24 432551 DVB.7-50-20-M10-70 50 20 10 M10 40 -
25 432361 DVB.7-60-40-M10-40 60 40 10 M10 40 -
26 432161 DVB.7-60-40-M10-55 60 40 10 M10 40 -
27 432561 DVB.7-60-40-M10-70 60 40 10 M10 40 -
28 432701 DVB.7-20-17-SST-M5-55 20 17 5 M5 10 -
29 432702 DVB.7-20-17-SST-M6-55 20 17 6 M6 10 -
30 432703 DVB.7-25-17-SST-M6-55 25 17 6 M6 10 -
31 432711 DVB.7-32-22-SST-M8-55 32 22 8 M8 24 -
32 432721 DVB.7-38-35-SST-M8-55 38 35 8 M8 30 -
33 432731 DVB.7-38-35-SST-M10-55 38 35 10 M10 30 -
34 432741 DVB.7-43-50-SST-M10-55 43 50 10 M10 30 -
35 432751 DVB.7-50-20-SST-M10-55 50 20 10 M10 40 -
36 432761 DVB.7-60-40-SST-M10-55 60 40 10 M10 40 -
Part Number
Description
D
L
h
d
d1
Buy Now
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD