1

003G - DIN 6337 - Lever handles - Steel

Manufacturer ELESA
Description DIN 6337-63-B8-L
Part Number GN.10405
Product selection
Selector Part Number Description D L H R d d1 d3 h1 d H7 Weight g
1 GN.10405 DIN 6337-63-B8-L 16 63 33 60 _ 12,5 8 12 8 32
2 GN.10401 DIN 6337-63-M8-N 16 63 33 60 M8 12,5 8 12 _ 32
3 GN.10415 DIN 6337-80-B10-L 20 80 40 76 _ 16 9 14,5 10 53
4 GN.10411 DIN 6337-80-M10-N 20 80 40 76 M10 16 9 14,5 _ 54
5 GN.10425 DIN 6337-100-B12-L 25 100 50 95 _ 20 11 18,5 12 100
6 GN.10421 DIN 6337-100-M12-N 25 100 50 95 M12 20 11 18,5 _ 102
7 GN.10435 DIN 6337-125-B16-L 32 125 63 119 _ 25 15 24 16 216
8 GN.10431 DIN 6337-125-M16-N 32 125 63 119 M16 25 15 24 _ 223
9 GN.10445 DIN 6337-160-B20-L 40 160 80 152 _ 31 18 30 20 415
10 GN.10441 DIN 6337-160-M20-N 40 160 80 152 M20 31 18 30 _ 425
Part Number
Description
D
L
H
R
d
d1
d3
h1
d H7
Weight g
Documentation
Contact the supplier
ELESA Manufacturer of plastic elements and accessories for industrial machinery and equipment
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
Users Who Downloaded This Product Also Downloaded
Page