1

002E - CTD-p - Torque limiting wing knobs - Technopolymer - Threaded screw

Manufacturer ELESA
Description CTD.48 p-M5x10-2-C9
Part Number 221951-C9
Product selection
Selector Part Number Description Buy Now D L b d d1 d2 l l2 Weight g
1 221951-C9 CTD.48 p-M5x10-2-C9 - 48 28 20 M5 26 10 10 9 37
2 221951-C2 CTD.48 p-M5x10-2-C2 - 48 28 20 M5 26 10 10 9 37
3 221952-C9 CTD.48 p-M5x10-3-C9 - 48 28 20 M5 26 10 10 9 38
4 221952-C2 CTD.48 p-M5x10-3-C2 - 48 28 20 M5 26 10 10 9 38
5 221955-C9 CTD.48 p-M5x16-2-C9 - 48 28 20 M5 26 10 16 9 38
6 221955-C2 CTD.48 p-M5x16-2-C2 - 48 28 20 M5 26 10 16 9 38
7 221956-C9 CTD.48 p-M5x16-3-C9 - 48 28 20 M5 26 10 16 9 39
8 221956-C2 CTD.48 p-M5x16-3-C2 - 48 28 20 M5 26 10 16 9 39
9 221961-C9 CTD.48 p-M6x16-2-C9 - 48 28 20 M6 26 10 16 9 39
10 221961-C2 CTD.48 p-M6x16-2-C2 - 48 28 20 M6 26 10 16 9 39
11 221962-C9 CTD.48 p-M6x16-3-C9 - 48 28 20 M6 26 10 16 9 40
12 221962-C2 CTD.48 p-M6x16-3-C2 - 48 28 20 M6 26 10 16 9 40
13 221965-C9 CTD.48 p-M6x25-2-C9 - 48 28 20 M6 26 10 25 9 41
14 221965-C2 CTD.48 p-M6x25-2-C2 - 48 28 20 M6 26 10 25 9 41
15 221966-C9 CTD.48 p-M6x25-3-C9 - 48 28 20 M6 26 10 25 9 42
16 221966-C2 CTD.48 p-M6x25-3-C2 - 48 28 20 M6 26 10 25 9 42
Part Number
Description
Buy Now
D
L
b
d
d1
d2
l
l2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION